Our eShop will be on maintenance from July 11th 2026, 2:00 PM (UTC+01:00) until July 11th 2026, 10:00 PM (UTC+01:00). Please note that during this time the eShop will be available with limited functionality only.

Sartoflow® 1000 Single-Use Flow Kits

The Sartoflow® 1000 single-use flow kit is designed specifically for the Sartoflow® 1000 system, these flow kits offer efficiency and safety in multi-product facilities.

Disclaimer: For more information on the system, please contact your local Sartorius representative.

Features & Benefits of the Flow Kit:

  • Fast turnaround.
  • Reduced cleaning validation.
  • Minimized bioburden risk and product carryover in a multi-product facility.
  • Enhanced productivity.
See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.
Sartoflow® 1000 Single-Use Flow Kits

The Sartoflow® 1000 single-use flow kit is designed specifically for the Sartoflow® 1000 system, these flow kits offer efficiency and safety in multi-product facilities.

Disclaimer: For more information on the system, please contact your local Sartorius representative.

Features & Benefits of the Flow Kit:

  • Fast turnaround.
  • Reduced cleaning validation.
  • Minimized bioburden risk and product carryover in a multi-product facility.
  • Enhanced productivity.
Item No.:
Sartoflow_1000_SU_Flow_Kits_1

Overview

Specifications

Choose your product

Filter by product attributes

Products (4)

Complete ½" Single-Use Flow Kit for the Sartoflow® 1000 System

The complete Sartoflow® 1000 flow kit contains the following products:

  • Sartoflow® STD 1000 ½" – Feed
  • Sartoflow® STD 1000 ½" – Retentate
  • Sartoflow® STD 1000 ½" – Permeate
  • Optional Sartoflow® STD 1000 ½" – Bag

Quality Standards for the Sartoflow® 1000 Single-Use Flow Kits

  • Manufactured in a controlled environment (Class 7 in operation according to ISO 14644)
  • Feature components tested for biocompatibility and certified according to USP 88
  • Components are compliant with EMA410/01 Rev3 requirements with regards to TSE | BSE
  • Manufactured according to a validated assembly process
  • Supplied double-bagged and irradiated with a minimum dose of 25 kGy
  • The quality management system is ISO 9001 compliant

Applications

  • Application
    • Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins
    • Concentration
    • DNA Concentration
    • Antibody Purification
    • Desalting
    • Buffer Exchange
    • Protein Concentration
    • Single Use Processing
  • Process Step
    • Pilot
    • Clinical Trial Manufacturing

Compliance Information

  • Quality Standards
    • Manufactured in a controlled environment (Class 7 in operation according to ISO 14644)
    • Feature components tested for biocompatibility and certified according to USP<88>
    • Components are compliant with EMA410/01 Rev3 requirements with regards to TSE | BSE
    • Manufactured according to a validated assembly process
    • Supplied double-bagged and irradiated with a minimum dose of 25 kGy
    • The quality management system is ISO 9001 compliant

Features

  • Reusable
    No

General Specifications

  • Tubing
    Platinum cured silicone, reinforced in high pressure sections

Materials of Construction

  • Connector Material
    Polypropylene (PP)
  • Material Tubings
    Platinum cured silicone, reinforced in high pressure sections

Operating Conditions

  • Operating Pressure
    Max. 4 bar | 58 psi

Product Information

  • Brand
    Sartoflow®

Sterility/Purity

  • Delivery Condition
    Gamma irradiated

Usage Protocols

  • Gamma Irradiation
    Minimum dose of 25 kGy