Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.
- Shop
- Water Purification
- Ultrapure Water Systems
- Arium® Comfort I Benchtop Combined Water Purification System with Integrated UV Lamp
Arium® Comfort I Benchtop Combined Water Purification System with Integrated UV Lamp
The Arium® Comfort I UV delivers ASTM Type 1 ultrapure water and Type 3 pure water, all in one system. Directly connected to your potable feed water source, this system uses RO technology along with a unique ion-exchange cartridge to consistently deliver quality purified water. In addition, the intelligent iJust software optimizes your water usage and ensures time- and labor-saving operation.
Top Features of Arium® Comfort I UV
- Reliable delivery of Type 1/ultrapure water and Type 3/reverse osmosis water
- Minimizes TOC contaminants with a built-in UV lamp
- Easy to read display
- Compatible with Bagtank technology for protection from secondary contaminants
Popular Applications for Arium® Comfort I UV
- Ion chromatography
- Delivery of Type1/ultrapure water for HPLC analysis
- Purification of feed water for various laboratory instruments, such as humidifiers, autoclaves and glassware dishwashers
- Item No.:
- H2O-I-1-UV-T
The Arium® Comfort I UV delivers ASTM Type 1 ultrapure water and Type 3 pure water, all in one system. Directly connected to your potable feed water source, this system uses RO technology along with a unique ion-exchange cartridge to consistently deliver quality purified water. In addition, the intelligent iJust software optimizes your water usage and ensures time- and labor-saving operation.
Top Features of Arium® Comfort I UV
- Reliable delivery of Type 1/ultrapure water and Type 3/reverse osmosis water
- Minimizes TOC contaminants with a built-in UV lamp
- Easy to read display
- Compatible with Bagtank technology for protection from secondary contaminants
Popular Applications for Arium® Comfort I UV
- Ion chromatography
- Delivery of Type1/ultrapure water for HPLC analysis
- Purification of feed water for various laboratory instruments, such as humidifiers, autoclaves and glassware dishwashers
Overview
Specifications
Choose your Arium® Comfort I Combined Water Systems
Sartorius developed the Arium® Comfort I UV with efficiency, ease of use and longevity in mind. This system is directly connected to your potable feed water source, using outstanding reverse osmosis technology along with a unique ion-exchange cartridge to consistently deliver quality purified water (Type 1/ultrapure and Type 3/reverse osmosis). Together, using the iJust software, your lab’s water usage will be optimized, economical and help you deliver reproducible results. The Arium® Comfort I UV consistently delivers reagent-grade ultrapure water at rates of up to 2 l/min. Moreover, Arium® Comfort I UV supplies Type 3 pure water at rates of 8 or 16 l/h.
Reverse Osmosis Technology
This advanced system features the latest reverse osmosis technology and a unique filter cartridge to deliver quality reproducible water. The reverse osmosis modules include low-energy, highly efficient reverse osmosis membranes optimized for water consumption. Their design guarantees easy installation and reliable operation.
Ease of Use with Display
The Arium® Comfort I UV system is easy to use with a touch-screen functional display. Simply navigate the easy-to-use and clear menu by lightly touching the display, even with gloves.
Water Storage with Bagtank
The Arium® Comfort I UV system features a compact design. Pure water is stored in a closed Arium® Bagtank unit, connected to the system. The advanced Bagtank helps guarantee optimal storage of the purified water and protect against contamination. The replaceable bag eliminates time-consuming tank cleaning intervals.
Integrated UV Lamp
This specific system, a benchtop combination water purification system, comes with an integrated UV lamp. The UV lamp works on two wavelengths (185 / 254 nm). It also minimizes total organic compounds (TOC) in your purified water. The low TOC level of ≤ 2 ppb (dependent on feed water) in Arium® water will ensure continued reproducibility and reliability of your lab results. The UV lamp is easily replaced and horizontally arranged to deliver reliable results. Unlike vertical units, the temperature gradient is less pronounced and does not affect the activity of the UV waves.
Applications
-
Application
-
Analytical Applications (HPLC / UHPLC, ICP-MS, GC-MS)
-
General Lab Applications (Buffer, Media, Rinsing, Elisa, Electrophorese, Photometry)
- Life Science Applications (DNA Sequencing, Endotoxin Analysis, PCR, Cell Culture)
-
Analytical Applications (HPLC / UHPLC, ICP-MS, GC-MS)
-
Water Supply to other Devices
-
Yes with < 3 L/min
- Yes with > 3 L/min
-
Yes with < 3 L/min
Features
-
TOC MonitorNo
-
UV SourceYes
General Specifications
-
Feed Water SourcePotable tap water
Physicochemical Information
-
Rejection Rate of Microorganisms>99 %
-
Rejection rate of dissolved organics (>300 MW)> 99 %
Power Requirements
-
Line Voltage100 – 240 V
Product Information
-
Available Product Water TypeType 3 (<10 MΩ × cm / >1 μS/cm) + Type 1 (18.2 MΩ × cm / 0.055 μS/cm)
-
BrandArium® Comfort I
-
Installation OptionBenchtop
-
Pre Treatment Water Consumption1-20 L/day
-
Ultrapure Water Consumption<40 L/day
-
Water System TypeCombined Lab Water System (Type 1 Ultrapure & Type 3 Reverse Osmosis)
Product Water Specifications: Type 1 Ultrapure Water
-
Product Water Resistivity (at 25 °C)18.2 MΩ × cm
-
TOC Level (depending on feed water)≤ 2 ppb
-
Water Dispensing Flow Rate (Type 1)2 L/min
Product Water Specifications: Type 3 RO Water
-
Production Flow Rate (Type 3)8 L/h
Citation information is temporarily unavailable. Please check back later.
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.