Arium® Comfort I Benchtop Combined Water Purification System with Integrated UV Lamp and TOC Monitor
The benchtop Arium® Comfort I TOC is an advanced water purification system with an integrated UV lamp and TOC monitor, delivering both Type 1/ultrapure water and Type 3/reverse osmosis pure water. Directly connected to your potable feed water source, this system uses outstanding RO technology along with a unique ion-exchange cartridge to consistently deliver quality purified. In addition, the intelligent iJust software optimizes your water usage and ensures time- and labor-saving operation.
Top Features of Arium® Comfort I TOC
- Delivers ASTM Type 1/ultrapure water
- Delivers Type 3/reverse osmosis water
- Integrated UV lamp minimizes TOC
- Integrated TOC monitor continuously displays readings
Popular Applications for Arium® Comfort I TOC
- Pure water for preparation of buffers and pH solutions
- Delivery of Type 1/ultrapure water for HPLC analysis
- Purification of feed water for various laboratory instruments, such as humidifiers, autoclaves and glassware dishwashers
- Item No.:
- H2O-I-1-TOC-T
- Availability:
- pcs
Choose your Arium® Comfort I Combined Water Systems
The Arium® Comfort I TOC system is a benchtop combined purification system that consistently delivers reagent-grade ultrapure water. The combined system produces both ASTM Type 1/ultrapure water and Type 3/reverse osmosis water, all in one system.
Range of Water Purification System Options
The Arium® Comfort I TOC system is a compact, conveniently combined water purification system. This system comes with an integrated UV lamp, advanced Arium® Reverse Osmosis (RO) modules, and an integrated monitor for measuring and displaying total organic compounds. With high flexibility in mind, we have designed these systems to meet your lab's specific needs.
Integrated TOC Monitor
With the Arium® Comfort I TOC system, a convenient, easy-to-read TOC (total organic compounds) monitor is integrated. The TOC readings are checked at regular intervals and continuously displayed in real time. This further ensures delivery of high-quality water at all times. With the integrated UV lamp, you can regulate TOC levels.
iJust Software Further Enhances the System
iJust software was developed to further enhance Arium® water purification usage. Compared with conventional water systems, the Arium® Comfort I TOC system, using iJust software, will help you optimize the use of your water resources. The intelligent iJust enhances the quality of purified water, reduces water usage, and calculates optimal cleaning cycles for the system. This results in optimized, economical water consumption and consistent delivery of premium water quality. This also helps ensure your system's longevity.
Pristine Water Quality
The sophisticated Arium® Comfort I TOC system ensures water quality and reproducible results. It has been designed from top to bottom to ensure efficiency, longevity and purified water delivery protected from secondary contamination.
Brochure
Datasheet
Flyer
Other
Applications
-
Application
-
Feed Lab Water Systems
-
Histology
-
HPLC/UHPLC
-
IC
-
TOC-Analysis
-
ELISA
- GC-MS
-
Feed Lab Water Systems
Features
-
TOC MonitorYes
General Specifications
-
Feed Water SourceTap water
Power Requirements
-
Line Voltage100 – 240 V
Product Information
-
BrandArium® Comfort I
-
Installation OptionBenchtop
-
Pre Treatment Water Consumption1-20 L/day
-
Ultrapure Water Consumption
-
1-10 L/day
- 10-40 L/day
-
1-10 L/day
-
Water System TypeCombined Lab Water System (Type 1 Ultrapure & Type 3 Reverse Osmosis)
Product Water Specifications: Type 1 Ultrapure Water
-
Product Water Resistivity (at 25 °C)18.2 MΩ × cm
-
TOC Level (depending on feed water)≤ 2 ppb
-
Water Dispensing Flow Rate (Type 1)2 L/min
Product Water Specifications: Type 3 RO Water
-
Production Flow Rate (Type 3)8 L/h
The pure water is stored in the innovative, closed Arium® Bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Arium® Bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.
In contrast to typical water tanks, the Arium® Bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.
The Arium® Smart Station Pure is designed for flexible remote dispensing of pure water from the Arium® Bagtank, directly at the point of use. While dispensing water into a broad range of containers, the Smart Station offers constant control of important quality parameters. The ergonomic design supports left and right hand operation and can be easily adjusted to your needs. Wall-mount and benchtop options maximize space in your laboratory work station.
Top Features of Arium Smart Station Pure
- Dispenses water directly from the Arium® Bagtank water source
- Flexible and remote water dispensing
- Compact and ergonomic design
Popular Applications for Arium Smart Station Pure
- Pure water dispensing from Arium® Bagtank
The Arium® Smart Station Pure is designed for flexible remote dispensing of pure water from the Arium® Bagtank, directly at the point of use. While dispensing water into a broad range of containers, the Smart Station offers constant control of important quality parameters. The ergonomic design supports left and right hand operation and can be easily adjusted to your needs. Wall-mount and benchtop options maximize space in your laboratory work station.
Top Features of Arium Smart Station Pure
- Dispenses water directly from the Arium® Bagtank water source
- Flexible and remote water dispensing
- Compact and ergonomic design
Popular Applications for Arium Smart Station Pure
- Pure water dispensing from Arium® Bagtank
Choose from a wide selection of consumables and accessories to adapt your laboratory water system to your personal needs. Sartorius offers a broad range of accessories and consumables to assist your daily work with the Arium® lab water system.
Arium® Water Guard detects water leaks early. That means your lab gets optimal protection against water damage. Thanks to its high-grade materials and its finely-tuned sensors, Arium® Water Guard is the ideal partner for laboratory-grade and ultrapure water systems.
Lab water system accessories. Dispense guns, water storage tanks, water guards, conductivity meters or printers - Sartorius offers a broad range of accessories to assist your daily work with the Arium® lab water system.
The pure water is stored in the innovative, closed Arium® Bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Arium® Bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.
In contrast to typical water tanks, the Arium® Bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.
The Arium® Smart Station Ultrapure is designed for flexible remote dispensing of ultrapure water from Arium® Pro and Arium® Comfort lab water systems, directly at the point of use. While dispensing water into a broad containers, the Smart Station offers constant control of important quality parameters. The ergonomic design supports left and right hand operation and can be easily adjusted to your needs. Dispense water and maximize workspace with a flexible, compact and advanced system perfect for your lab.
Top Features of Arium Smart Station Ultrapure
- Flexible remote dispensing of ultrapure water
- Dispenses from Arium® Pro and Arium® Comfort lab water systems
- Easy to use and highly accurate
- Designed for comfort space-saving
Popular Applications - for Arium Smart Station Ultrapure
Dispensing ultrapure water from Arium® Pro and Arium® Comfort water systems
Flexible and space-saving installation.
The wall bracket for the Bagtank 20 enables space-saving installation of the tank for maximum space utilization.
For use with following lab water system series:
Arium® Bagtank 20
The Arium® Smart Station Ultrapure is designed for flexible remote dispensing of ultrapure water from Arium® Pro and Arium® Comfort lab water systems, directly at the point of use. While dispensing water into a broad containers, the Smart Station offers constant control of important quality parameters. The ergonomic design supports left and right hand operation and can be easily adjusted to your needs. Dispense water and maximize workspace with a flexible, compact and advanced system perfect for your lab.
Top Features of Arium Smart Station Ultrapure
- Flexible remote dispensing of ultrapure water
- Dispenses from Arium® Pro and Arium® Comfort lab water systems
- Easy to use and highly accurate
- Designed for comfort space-saving
Popular Applications - for Arium Smart Station Ultrapure
Dispensing ultrapure water from Arium® Pro and Arium® Comfort water systems
Lab Water Accessories
Lab Water Accessories
Lab water system accessories. Dispense guns, water storage tanks, water guards, conductivity meters or printers - Sartorius offers a broad range of accessories to assist your daily work with the Arium® lab water system.
The pure water is stored in the innovative, closed Arium® Bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Sartorius bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.
In contrast to typical water tanks, the Arium® Bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.
Pump Arium® Bagtank 20 L, 115 VAC, 60 Hz, 1pc
20 liter disposable bag for storage of pure water in the Arium® Bagtank 20.
For intended use with:
- Arium® Bagtank 20
Qty. 2 units/pack
The connection extension set for the Arium® Smart Station Ultrapure is used for the uncomplicated extension of the connection between the Arium® Smart Station and the connected ultrapure water system or additional Smart Stations. With the extension set the operating range can be easily increased from 2 up to 4 meter.
Ultrapure water cartridge kit consisting of two high efficient ion exchange resin cartridges combined with activated carbon, for the purification of pre-treated water.
For intended use with:
- Arium® Comfort I
- Arium® Comfort II
Qty. 1 unit/pack
For effective removal of endotoxins in cell culture applications
- Effective removal of RNase | DNase
- Reliable removal of endotoxins
- High flow rate performance
- Certified quality
- Sterile-packaged
It is essential to regularly replace the consumables of your Arium® system in order to consistently ensure untainted water quality over long-term operation.
Our practical consumables package contains:
- 3x Arium® Sterile Filter
- 1x Arium® RO Cleaning Set
- 1x Arium® Comfort Pre-Filter
Reverse osmosis module (8 l/h) for reliable removal of salts, bacteria, organic and particular impurities
For intended use with:
- Arium® Advance RO
- Arium® Comfort I
- Arium® 61316 and 61215
Qty. 1 unit/pack
UV Lamp (185/254 nm) for the removal of organic impurities
For intended use with:
- Arium® Pro UV
- Arium® Pro VF
- Arium® Comfort I
- Arium® Comfort II
Qty 1 unit/pack
50 liter disposable bag for storage of pure water in Arium® Bagtank 50/
Bagtank 100.
For intended use with:
- Arium® Bagtank 50
- Arium® Bagtank 100
Qty. 2 units/pack
It is essential to regularly replace the consumables of your Arium® system in order to consistently ensure untainted water quality over long-term operation.
Our practical consumables package contains:
- 3x Arium® Sterile Filter
- 1x Arium® Reverse Osmosis Module
- 1x Arium® Comfort Pre-Filter
- 1x Arium® Comfort Kit
- 1x UV Lamp Arium®
The connection extension set for the Arium® Smart Station Pure is used for the uncomplicated extension of the connection between the Arium® Smart Station and the connected pure water system or bagtank. With the extension set the operating range can be easily increased from 2 up to 4 meter.
Pre-filter consisting of high efficient activated carbon combined with a process optimizing catalyst. Removes reliable oxidizing agents, heavy metals and particular impurities.
For intended use with:
- Arium® Comfort I
- Arium® Comfort II
Qty. 1 unit/pack
It is essential to regularly replace the consumables of your Arium® system in order to consistently ensure untainted water quality over long-term operation.
Our practical consumables package contains:
- 3x Arium® Sterile Filter
- 1x Arium® RO Cleaning Set
- 1x Arium® Comfort Pre-Filter
- 1x Arium® Comfort Kit
- 1x UV Lamp Arium®
Cleaning set consisting of two solutions for effective removal of organic impurities and deposits on the reverse osmosis membrane.
Included in the equipment supplied:
- 1 x Alkaline Cleaning Solution
- 1 x Acid Cleaning Solution
For intended use with:
- Arium® Comfort I and Comfort II
- Arium® Advance RO and Advance EDI
- Arium® 612 and 613
Qty. 2 units/pack
Sterile final filter consisting of a combined 0,45 µm and 0,2 µm polyethersulfon membrane for sterile and particle free water dispense.
For intended use with:
- Arium® Mini, Mini Essential, Mini plus
- Arium® Pro, Pro DI, Pro UV, Pro UF, Pro VF
- Arium® Comfort I, Comfort II
- Arium® Remote Dispenser, Smart Station
Qty. 1 unit/pack
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.