Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

Celsius® FFT|FFTp Accessory

Optional accessories available for use with Celsius® FFT|FFTp with Safecore™ Technology include:

  • Sample bag cover: to place and attach a Celsius® Pak sample bag to the main container so that it remains with it throughout its lifecycle
  • Label placard: offer a dedicated labelling space for the Celsius® FFT|FFTp.
  • Thermal Sensor for Celsius® FFT 75 L container: monitor temperature during freezing and thawing processes into Celsius® FFT Freezer.
  • Sample Storage Pod: For sample storage and/or stability studies representative of Celsius® FFT/FFTp.
See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.
Celsius® FFT|FFTp Accessory
Celsius® FFT|FFTp Accessory

Optional accessories available for use with Celsius® FFT|FFTp with Safecore™ Technology include:

  • Sample bag cover: to place and attach a Celsius® Pak sample bag to the main container so that it remains with it throughout its lifecycle
  • Label placard: offer a dedicated labelling space for the Celsius® FFT|FFTp.
  • Thermal Sensor for Celsius® FFT 75 L container: monitor temperature during freezing and thawing processes into Celsius® FFT Freezer.
  • Sample Storage Pod: For sample storage and/or stability studies representative of Celsius® FFT/FFTp.
Item No.:
M_Celsius_FFT_accessory

Overview

Specifications

Choose your product

Filter by product attributes

Products (9)

With its innovative bag-in-plate design, the Safecore™ Technology provides exceptional protection to Celsius® FFT|FFTp in a proven design format that is scalable from small to large-size single-use containers. Celsius® FFT|FFTp, along with its purpose-designed shippers (Celsius® FFT|FFTp Box and Celsius® FFT Bulk Shipper), offers enhanced process capabilities to create a versatile approach to product protection in conventional manufacturing.

Safecore™, bag-in-plate (cassette) design

  • Plates protect the bag and lines by adding impact resistance, suppressing wrinkles and restricting degrees of freedom
  • Excellent bag-to-plate contact provides high robustness and more uniform freeze/thaw, plates compress the bag to reduce ice bulging formation
  • Container assembly is tool-free and intuitive for minimum risk during production assembly

Maximum Robustness down to -80°C

  • Materials selection based on characterization of physical and thermal properties across wide temperature range to ensure suitable use for the intended application
  • Handling and shipping qualifications built on deep understanding of mechanical stresses occurring during lifecycle for reliable performance in real-world environments
  • Storage and shipping operations down to -80°C, multiple freeze-thaw cycles, shipping qualification according to ASTM D4169

Simplified Operation

  • Plates are transparent for bag chamber visibility and product inspection
  • Configurable with various tubing materials and connector/disconnector technologies, easy wipe down
  • Celsius FFT Sample Bag Cover proposed as optionnal accessory to store/ship sample bag. Label adhered to the shell for full product traceability and optionnal Label Placard accessory proposed for end-user labelling

Bulk Processing

  • Bulk Shipper maximize storage and shipping density and reduces associated risks during handling with multiple containers per pallet
  • Compatible for truck and ocean transportation in refrigerated environment as is, compatible with any type of thermal insulated shipper for air transportation
  • 2 shipping solutions: Box and Bulk Shippers, qualified according to stringent regulations for shipping containers

Celsius® FFT|FFTp with Safecore™ Technology provides single-use freeze & thaw solutions for every process step when frozen storage and frozen shipment are required. Celsius® FFT|FFTp with Safecore™ Technology are configured with the features needed to decouple downstream process steps and securely transport drug substances to drug product sites.

Celsius® FFT|FFTp with Safecore™ Technology is qualified against extensive biological, chemical, physical, extractable and functional testing.

Our assurance of supply and quality for Celsius® FFT with Safecore™ Technology is based on the fact that we retain complete control over our manufacturing process for the resins, the film, the bags, the filters and the assemblies. Other fluid-contact components are secured by strategic partnerships, long term contracts and quality agreements and are available off-the-shelf to provide excellent delivery reliability.Celsius® FFT|FFTp with Safecore™ Technology is available in a variety of connections to allow fluid transfer across the entire drug manufacturing process.

Inlet and outlet connectors

  • Opta® SFT Male enables sterile connections to other single-use systems
  • MPC quick couplers are used for either sanitary connection or aseptic connection under ISO5 laminar air flow to single-use systems

Tubes

  • Tuflux® TPE or Clear C-Flex® tubing allows for sterile weld connection with Biowelder® TC and sterile seal disconnection with Biosealer® TC

All fluid-contact components of Celsius® FFT|FFTp with Safecore™ Technology are secured by supply contracts and quality agreements to provide:

  • Exceptional quality, change control and business continuity
  • Exceptional delivery reliability with available stocks
  • Compliance to quality standards such as USP <87> and USP <88>, TSE-BSE, REACH

Applications

  • Application Area
    Frozen storage & shipping
  • Process Step
    • Process Intermediates Freezing and Thawing
    • Bulk Drug Substance Freezing and Thawing

Product Information

  • Brand
    • Celsius® FFT with Safecore™ Technology
    • Celsius® FFTp with Safecore™ Technology