Sartolab® P20 Pressure Filters

The Sartolab® P20 is a pressure filtration unit for sterile filtration or clarification of media, aqueous solutions and solvent mixtures in batches ranging from 100 ml to 10 L. For media that contain sera and difficult-to-filter solutions, a Sartolab® P20 Plus unit with an incorporated prefilter is available.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Products (9)

  • Sartolab® P20 Plus Pressure Filter 18068----------D, Prefilter &  0.2 µm Polyethersulfone
    Pieces
    10
    Item no.
    18068----------D
    Connector Inlet
    Female Luer Lock
    Connector Outlet
    Hose Barb 6–12 mm Stepped
    Pore Size
    0.2 µm
    Prefilter
    Yes

    $170.00

  • Sartolab® P20  Pressure Filter 18075--------UPN, 0.2 µm Polyethersulfone, non-sterile
    Pieces
    100
    Item no.
    18075--------UPN
    Connector Inlet
    Female Luer Lock
    Connector Outlet
    Hose Barb 6–12 mm Stepped
    Pore Size
    0.2 µm
    Prefilter
    No

    $990.00

  • Sartolab® P20 Prefilter, Pressure Filter 18072----------D
    Pieces
    10
    Item no.
    18072----------D
    Connector Inlet
    Female Luer Lock
    Connector Outlet
    Hose Barb 6–12 mm Stepped
    Pore Size
    N/A
    Prefilter
    Yes

    $58.00

  • Sartolab® P20 Pressure Filter 18075----------D, 0.2 µm Polyethersulfone
    Pieces
    10
    Item no.
    18075----------D
    Connector Inlet
    Female Luer Lock
    Connector Outlet
    Hose Barb 6–12 mm Stepped
    Pore Size
    0.2 µm
    Prefilter
    No

    $126.00

  • Sartolab® P20 Plus Pressure Filter 18076----------N, Prefilter & 0.45 µm Polyethersulfone, non sterile
    Piece
    1
    Item no.
    18076----------N
    Connector Inlet
    Hose Barb 6–12 mm Stepped
    Connector Outlet
    Hose Barb 6–12 mm Stepped
    Pore Size
    0.45 µm
    Prefilter
    Yes

    $1,010.00

  • Sartolab® P20 Plus, 0.2 µm PES, Hose barb
    Item no.
    18091----------D
    Connector Inlet
    Hose Barb 6–12 mm Stepped
    Connector Outlet
    Hose Barb 6–12 mm Stepped
    Pore Size
    0.2 µm
    Prefilter
    Yes

    $186.00

  • Sartolab® P20, 0.2 µm, PES, Luer Lock
    Item no.
    18090----------D
    Connector Inlet
    Female Luer Lock
    Connector Outlet
    Male Luer Lock
    Pore Size
    0.2 µm
    Prefilter
    No

    $131.00

  • Sartolab® P20, 0.2 µm, PES, Hose barb
    Item no.
    18089----------D
    Connector Inlet
    Hose Barb 6–12 mm Stepped
    Connector Outlet
    Hose Barb 6–12 mm Stepped
    Pore Size
    0.2 µm
    Prefilter
    No

    $138.00

  • Sartolab® P20 Plus, 0.2 µm PES, Luer Lock
    Item no.
    18092----------D
    Connector Inlet
    Female Luer Lock
    Connector Outlet
    Male Luer Lock
    Pore Size
    0.2 µm
    Prefilter
    Yes

    $174.00

  •  The Sartolab® P20 pressure filter unit is available either with 0.2 µm or a 0.45 µm membrane, with or without a prefilter made of high purity quartz microfibers.
    Sartolab® P20 pressure filter units have been designed to filter batches from 100 mL to 10 L, either using a syringe or in-line with a peristaltic pump, or a pressure vessel.

    They are available in different configurations, with or without PTFE automating venting, with or without a protecting filling bell on the outlet and with a combination of different connectors to meet most of the applications.

    Product Information

    • Brand
      Sartolab®
  • Tubing set for Sartolab® P20, Luer-Lock

    $55.80

    The tubing set for Luer-Lock connectors contains:

    • Silicone tubing (Length: 2.5 m, internal diameter: 4 mm, thickness: 1.5 mm)
    • Suction foot: a weight to keep the tubing into the liquid
    • Male Luer-Lock connectors with a blue union nut (5 pieces in a reclosable bag)

  • Integrity test holder for Sartolab® P20

    $454.00

    Sartolab® integrity test holder to perform the bubble point on a Sartolab® P20 with PTFE venting holes.