- Shop
- Water Purification
- Accessories
- Arium® Bagtank Water Purification System With Pump, 115 VAC
Arium® Bagtank Water Purification System With Pump, 115 VAC
Lab Water Accessories
- Article number:
- H2O-AOV-50-US
Arium® Bagtank Water Purification System With Pump, 115 VAC
Lab Water Accessories
Item No.:
H2O-AOV-50-US
Overview
Specifications
Choose your Lab Water Accessories
Lab Water Accessories
Applications
-
ApplicationFeed Lab Water Systems
Dimensions
-
Dimensions WxDxH51.4 × 58.7 × 85.2 cm
Features
-
Device/Instrument Compatibility
-
Arium® Comfort I
-
Arium® Comfort II
-
Arium® Advance RO
- Arium® Advance EDI
-
Arium® Comfort I
General Specifications
-
Flow Rate3 L/min
Power Requirements
-
Line Voltage115 VAC, 60 Hz
Product Information
-
BrandArium®
Volume
-
Tank Volume50 Liter
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.