- Shop
- Water Purification
- Consumables
- Arium® Pro | Comfort UV Lamp
Arium® Pro | Comfort UV Lamp
UV Lamp (185/254 nm) for the removal of organic impurities
For intended use with:
- Arium® Pro UV
- Arium® Pro VF
- Arium® Comfort I
- Arium® Comfort II
Qty 1 unit/pack
- Article number:
- 611CEL1
Arium® Pro | Comfort UV Lamp
UV Lamp (185/254 nm) for the removal of organic impurities
For intended use with:
- Arium® Pro UV
- Arium® Pro VF
- Arium® Comfort I
- Arium® Comfort II
Qty 1 unit/pack
Overview
Specifications
Arium® Pro | Comfort UV Lamp
Dimensions
-
Dimensions WxDxH80 × 380 × 80 mm
Features
-
Device/Instrument Compatibility
-
Arium® Pro
- Arium® Comfort
-
Arium® Pro
Product Information
-
BrandArium®
-
Pack Size1
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.