Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.
- Shop
- Process Analytical Technology (PAT) & Data Analytics
- Sensors & Analyzers
- BioPAT® Pressure Transmitter Metal
BioPAT® Pressure Transmitter Metal
The in-line pressure sensors of the BioPAT ® Pressure family provide the right fit for all scales of your bioprocess. The new design allows a high degree of flexibility suitable for more applications in biomanufacturing and includes several improvements, resulting in better longevity, handling and accuracy.
- Item No.:
- BPD0005
The in-line pressure sensors of the BioPAT ® Pressure family provide the right fit for all scales of your bioprocess. The new design allows a high degree of flexibility suitable for more applications in biomanufacturing and includes several improvements, resulting in better longevity, handling and accuracy.
Overview
Specifications
Choose your BioPAT® Pressure
The BioPAT® Pressure sensor measures the pressure in liquid-flow tubes and converts it into an electrical signal. The BioPAT® Pressure sensor consists of a multi-use pressure transmitter and a single-use pressure pipe. The data can be read out by connecting the transmitter to a process control unit or to a desktop display. The sensors of the BioPAT ® single-use Pressure family are highly chemically resistant and compatible with a broad spectrum of liquids with respect to viscosity, opaqueness, corrosiveness and temperature. The BioPAT ® Pressure sensor uses the piezoresistive effect to accurately and quickly determine the pressure. Once the pressure pipe is assembled onto the transmitter, the silicone membrane on the single-use pressure pipe contacts with the metal membrane on the transmitter. While measuring, pressure variations result in a force applied to membranes that is detected by a piezoresistive pressure sensor inside the transmitter. In addition, an integrated thermometer automatically corrects the influence of temperature in the outlet signal. The BioPAT ® Pressure sensors can be purchased as configured sensor transfer-sets for functional filtration units. The sensors are part of a comprehensive single-use and advanced analytics portfolio that provides robust and reliable measurements of critical process parameters and enables highly automated single-use bioprocessing within your design space.
- Non-invasive pressure measurement.
- Available for tube diameters ranging from ¼” to 1” ID.
- Compatible with a wide range of fluid properties.
- Automatic temperature compensation.
- New fixing mechanism integrated in the single-use pressure pipe.
Applications
-
UsageMulti-use
Components
-
Additional Required Components
-
BioPAT® Pressure Pipe 0.25" HB
-
BioPAT® Pressure Pipe 0.375" HB
-
BioPAT® Pressure Pipe 0.5" HB
-
BioPAT® Pressure Pipe 0.75" HB
-
BioPAT® Pressure Pipe 0.75" TC
-
BioPAT® Pressure Pipe 1" HB
- BioPAT® Pressure Pipe 1" TC
-
BioPAT® Pressure Pipe 0.25" HB
Product Information
-
BrandBioPAT® Pressure