Product with Item No. crossflow-regenerated-cellulose-tangential-flow-filtration-cassettes is not available in your country.

Vivaflow® SU Tangential Flow Filtration Cassettes

Vivaflow® SU is a next generation TFF cassette, developed specifically for the lab. Re-designed from the ground up, the new housing, membranes and flow path enhance ease of use and performance to the next level. Meanwhile, single-use plastic waste has been substantially reduced and tubing sets have been reconfigured, ensuring ultrafiltration and diafiltration of up to 1 L feed samples is fast, reliable and more sustainable.

See more Products below
*Custom/bulk order quotes are provided within 24 hours of request.
Vivaflow® SU Tangential Flow Filtration Cassettes
Vivaflow® SU Tangential Flow Filtration Cassettes

Vivaflow® SU is a next generation TFF cassette, developed specifically for the lab. Re-designed from the ground up, the new housing, membranes and flow path enhance ease of use and performance to the next level. Meanwhile, single-use plastic waste has been substantially reduced and tubing sets have been reconfigured, ensuring ultrafiltration and diafiltration of up to 1 L feed samples is fast, reliable and more sustainable.

Item No.:
M_Vivaflow_50

Overview

Specifications

Choose your product

Filter by product attributes

Products (28)

  • Couldn’t find the product you need?

Results per page: | |

Go Against the Flow: Intuitive, Effortless and Sustainable TFF for the Lab

Vivaflow® SU introduces a wider range of membrane chemistries and MWCOs than ever before, helping to ensure an optimal process for every macromolecule and UF | DF application. Each membrane is available in two kits: one to run each cassette individually and one to run both cassettes in series. This provides the ability to concentrate any sample between 0.1 and 1 L, right out of the box, with every component always serving a purpose.

Key Benefits

  • Intuitive: True plug and play set up
  • Economical: Runs on a standard pump
  • Efficient: Optimization-free UF | DF
  • Flexible: Process any macromolecule
  • Safe: Eliminate cleaning and carryover
  • Sustainable: Reduce single-use waste

Recommendations

For feed volumes between 0.1 and 0.5 L, choose the kits designed to run each cassette individually, and for feed volumes between 0.5 and 1 L, use the kits that allow you to run both cassettes in series.

To perform diafiltration, the feed reservoir and an additional tubing kit can be ordered separately.

Product Information

  • Brand
    Vivaflow®