The Linkit® AX Aliquoting Solution is ideal for aliquoting small quantities of process fluids - quickly, even, and consistently from batch to batch.

See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.
Linkit® AX
Linkit® AX

The Linkit® AX Aliquoting Solution is ideal for aliquoting small quantities of process fluids - quickly, even, and consistently from batch to batch.

Item No.:
M_Linkit_AX

Overview

Specifications

Choose your product

Products (24)

  • You could not find what you were looking for?

    Sign in to view all the products you have already ordered from Sartorius and that are personally available to you in your extended portfolio. Learn more

Results per page: | |

The Linkit® AX Aliquoting Solution is ideal for aliquoting small quantities of process fluids – fast, even, and reproducible batch-to-batch in applications such as small-batch media preparation in cell & gene therapy operations.

The plug-&-play concept, combined with a ready-to-use patented manifold design, minimizes operator effort and error and consistently distributes fluid between the 10 bags with an accuracy of ±5.1% - 6.5%*. The solution is designed to address the pain points of manual filling and aliquoting applications without the need to heavily invest in big and complex equipment.

* ±5.1% for 250, 500 and 1,000 mL versions, ±6.5 % for 150 mL version

Reach higher throughput

Fast filling performance with a unique flow-through fluid design of the main hub.

Work confidently with more automation

QApp guides the operator during a filling operation, ensuring batch-to-batch repeatability.

Simplify Aliquoting Operations

Fully assembled, compact, and small footprint solution - no need to handle bulky and complicated traditional manifolds.

Go paperless with compliant batch records

Full end-to-end traceability in compliance to FDA directive 21 CFR part 11 and EU Annex 11.

To support you in your regulatory needs, specific documentation is available upon request:

  • Validation guide
  • Extractables guide
  • Technical drawing
  • Inspection guide
  • Product compliance statement
  • Instructions for use

Applications

  • Application Area
    Aliquoting
  • Process Step
    • Media Preparation
    • Aliquoting
    • Buffer Preparation

Operating Conditions

  • Operating Conditions - Temperature
    Room temperature

Product Information

  • Brand
    Linkit® AX
  • Distribution accuracy between bags
    ±5.1 %
  • Filling Accuracy
    • For single lot: ±5.9 %
    • For multiple lots: ±7.3 % @3σ