MEM-Alpha, Low Glucose, 500ml
MEM-alpha (Minimum Essential Medium-α) is widely used for mammalian cell culture as well as selection for transfected DHFR-negative cells.
Modified as follows
With Low Glucose
With L-Glutamine
With Sodium Bicarbonate
With Phenol Red
Without Nucleosides (Ribonucleosides and Deoxyribonucleosides)
- Price (USD):
- $19.31
- Item No.:
- 01-042-1A
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Classical Cell Culture Media, Reagents, and Kits
MEM-alpha (Minimum Essential Medium-α) is widely used for mammalian cell culture as well as selection for transfected DHFR-negative cells. MEM α can be used with a variety of suspension and adherent mammalian cells, including keratinocytes, primary rat astrocytes, and human melanoma cells.
Applications
-
Application AreaCell culture
-
Cell Type
-
Mammalian Cells
-
Keratinocytes
-
Primary Rat Astrocytes
- Human Melanoma Cells
-
Mammalian Cells
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
-
Quality StandardsISO 9001 and 13485 Quality Management Systems (QMS) and in compliance with applicable cGMP guidelines
Components
-
Phenol Red IndicatorWith Phenol Red
Features
-
Serum FreeYes
Physicochemical Information
-
Formulation
-
With Low Glucose
-
With L-Glutamine
-
With Sodium Bicarbonate
-
Without Phenol Red
- Without Nucleosides (Ribonucleosides and Deoxyribonucleosides)
-
With Low Glucose
Product Information
-
Pack Size1
-
Package TypeBottle
Sterility/Purity
-
Delivery ConditionSterile
Storage Conditions
-
Storage Conditions2 °C to 8 °C
Volume
-
Volume500 mL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.