MEM-Eagle with Non-Essential Amino Acids, without L-Glutamine, 500ml

MEM is used for the cultivation of a wide array of cells grown in monolayers.

Modified as follows

  • With Earle's Salts

  • With Non-essential Amino Acids

  • With Phenol Red

  • Without L-Glutamine

Price (USD)
$23.60
Article number: 
01-040-1A
Pieces
500
*Custom/bulk order quotes are provided within 24 hours of request.
MEM-Eagle with Non-Essential Amino Acids, without L-Glutamine, 500ml
MEM-Eagle with Non-Essential Amino Acids, without L-Glutamine, 500ml

MEM is used for the cultivation of a wide array of cells grown in monolayers.

Modified as follows

  • With Earle's Salts

  • With Non-essential Amino Acids

  • With Phenol Red

  • Without L-Glutamine

Price (USD):
$23.60
Item No.:
01-040-1A
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
500

Overview

Specifications

MEM-Eagle with Non-Essential Amino Acids (MEM-NEAA), without L-Glutamine is one of the most widely utilized of all synthetic growth media. MEM has been used for the cultivation of a wide variety of cells grown in monolayers. Optional supplementation of Non-Essential Amino Acids (NEAA's) to the formulations that incorporate either Hank's or Eagle's salts has broadened the utility of this medium.

MEM is simply a modification BME containing higher concentrations of essential nutrients. MEM has been utilized for the cultivation of a wide array of cells grown in monolayers. The optional supplementation of Non-Essential Amino Acids (NEAA's) to the formulations that incorporate either Hank's or Eagle's Salts has broadened the usefulness of this medium. Subsequent studies by Eagle and other researchers determined that if additions were made to the original BME, it could aid and support a much wider spectrum of more fastidious cells in culture. MEM incorporates these modifications and thus includes, among others constituents, higher concentrations of Amino Acids so as to more closely approximate the protein composition of Mammalian cells in culture. Formulation supplements like MEM-NEAA add nutrients that cells might not encounter thereby reducing the overall biosynthetic burden to cell cultures in vitro.

Applications

  • Application Area
    Cell culture

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO
  • Quality Standards
    ISO 9001 and 13485 Quality Management Systems (QMS) and in compliance with applicable cGMP guidelines

Components

  • Phenol Red Indicator
    With Phenol Red

Features

  • Serum Free
    Yes

Physicochemical Information

  • Adherence/Suspension
    Adherent/Suspension
  • Formulation
    • With Earle's Salts
    • With Non-essential Amino Acids
    • With Phenol Red
    • Without L-Glutamine

Product Information

  • Pack Size
    1
  • Package Type
    Bottle

Sterility/Purity

  • Delivery Condition
    Sterile

Storage Conditions

  • Storage Conditions
    2 °C to 8 °C

Volume

  • Volume
    500 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.