- Shop
- Weighing
- Balance Accessories
- Remote Display for OEM Weighing Cells /WZB...
Remote Display for OEM Weighing Cells /WZB...
Top Features
- TFT touch screen operation with large, brilliant, readable display
- Backlit display with touch panel
- Article number:
- YRD01
Remote Display for OEM Weighing Cells /WZB...
Top Features
- TFT touch screen operation with large, brilliant, readable display
- Backlit display with touch panel
Overview
Specifications
Choose your Lab Balance Accessories
This item is an optional accessory for Sartorius Weighing Cells / WZB…
Connections (Data)
-
Data InterfaceUSB C
Dimensions
-
Cable Length1m
-
Dimensions WxDxH241 mm x 106mm x 55,2 mm
-
Length241 mm
Features
-
DisplayTFT touchscreen
Product Information
-
Nominal Mass Value0,53 kg
-
Pack Size270mm x 150mm x 80mm
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.