Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

The combined Sartopore® Platinum and Platinum HB family features advanced filtration technology with low adsorption and enhanced hydrophilicity, ensuring high product yield and efficient single-use processes across diverse applications. Additionally, HB variants offer an increased bubble point.

See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.
Sartopore® Platinum
Sartopore® Platinum

The combined Sartopore® Platinum and Platinum HB family features advanced filtration technology with low adsorption and enhanced hydrophilicity, ensuring high product yield and efficient single-use processes across diverse applications. Additionally, HB variants offer an increased bubble point.

Item No.:
M_Sartopore_Platinum

Overview

Specifications

Choose your product

Products (138)

  • Couldn’t find the product you need?

  • Couldn’t find the product you need?

Results per page: | |

Sartopore® Platinum and Platinum HB Filters: Advanced Filtration Solutions

Sartopore® Platinum sterilizing-grade filters combine low adsorption and rapid wetting to support high product yield and fast setup in biotech workflows. Sartopore® Platinum HB adds a higher bubble points for demanding processes.

Key Features

  • Patented Hydrophilization: Permanent surface modification of the PES membrane delivers high wettability and low protein adsorption, reducing flushing needs and helping protect product yield.
  • Up To 95% Less Water: Excellent wettability cuts flushing volumes, enabling smaller waste bags and faster setup, especially beneficial for single-use assemblies.
  • Elevated Bubble Point: The Sartopore® Platinum HB has a bubble point of at least 4.1 bar, which supports process robustness in challenging conditions and during long or start-stop filtration periods.
  • Twinpleat Filtration Area Utilization: Increases effective filtration area per element and reduces footprint, improving throughput without enlarging assemblies.

Applications

In common

  • Production of high-value biologicals like monoclonal antibodies
  • Final conjugated bulk
  • Point of fill filtration

Sartopore® Platinum

  • Blood and plasma processes
  • Ophthalmics

Sartopore® Platinum HB

  • Processes with long filtration periods
  • Processes with frequent start-stop
  • Extremely challenging media (surfactant-containing | liposomal | lipid & lipid-like | protein-based)

Benefits

  • Reduced Flushing And Water Use: Up to 95% less water minimizes disposal and simplifies single-use handling, supporting faster changeovers and lower utilities.
  • Yield Protection: Low protein adsorption helps maintain product recovery for high-value biologics and sensitive formulations.
  • Reliable Integrity Testing: Rapid wetting supports consistent integrity tests, reducing retesting effort and downtime in single-use workflows.
  • Robust Performance In Challenging Media: Elevated bubble point (HB) and increased effective area help manage surfactant-containing, lipid-like, and protein-based media, and long filtration runs.
  • Efficient Scale-Up: Broad format range enables linear transitions from PD to commercial scale in the range of 4.5 cm² up to 3 m², reducing filter count and optimizing footprint.

Sartopore® Platinum and Platinum HB filters offer advanced filtration technology with low adsorption and enhanced hydrophilicity, ensuring high product yield and efficient single-use processes across diverse applications. With their robust design, scalability, and compliance with industry standards, these filters provide significant benefits in terms of process efficiency, cost savings, and product safety.

Product Information

  • Brand
    Sartopore® Platinum