Search within
Narrow your results
Most used filters
Filter by product attributes
Search results in "Products"
Added to Shopping Cart
-
-
-
Sartobind® PhenylProduct FamilySartobind® Phenyl accomplishes polishing and capturing ten times faster than do conventional HIC resins. The membrane shows comparable, high binding capacity, without size exclusion effects, for proteins in a range of 20 mg mAb/mL membrane, as well as excellent resolution and impurity reduction.
-
-
-
-
-
Germination Test Papers
-
N/A
-
N/A
-
Analytical sample preparation
-
-
Sartoflow® 5000 Single-Use Flow KitsProduct Family
Key Facts
The Sartoflow® 5000 single-use flow kits are designed for the Sartoflow® 5000 SU TFF system, with multiple options to choose from.Benefits
Ready-to-use
Fast turnaround: Quickly switch between products without extensive cleaning.
Reduced risk with improved contamination control, ensuring a consistent and reliable process.
Precise monitoring: Integrated sensors ensure accurate process control. -
Heparin HyperD® MProduct FamilyHeparin HyperD® M resin is suited for the preparative-scale purification of heparin binding proteins like coagulation factors, growth hormones, lipoproteins, and DNA/RNA processing enzymes.
-
Alkalizator - In-line Lysis SystemProduct FamilyA fully automated in-line lysis system with a closed single-use loop for process development (PD) up to pilot scale. In addition to state-of-the-art mixing control, it can be configured to automatically and continuously process up to 500 L of resuspended cells per workday.
Our In-line alkaline lysis system is designed to increase control and efficiency of pDNA isolation from bacterial cells, while decreasing unwanted impurities such as host cell genomic DNA and RNA. The Lysis Reactor is a single use component with simple installation, requires little countertop space and provides a clean and simple alternative to larger batch lysis processes allowing user to use it as a plug and play combination.
-
BioPAT® TraceProduct FamilyOnline Measurement of Multiple Parameters From 1 to 4 Vessels. The control of nutrients and metabolites starts by monitoring the parameter concentration and its rate of change. Once known, then an actuator (e.g. feed pump) can affect a change and bring the parameter to the desired set-point. BioPAT® Trace and BioPAT® Multi Trace enables this control to be automated without the need for operator intervention during the bioprocess. Real-time online monitoring of bioprocesses parameters.
Glucose and lactate
Methanol or ethanol
Enable automated parameter feed | bleed control capability
Single-use sensor and fluidic element
Compact, space-saving design
Room temperature stable biosensors
Wide linear measuring range