Elimination of particles from your samples prior to HPLC or other chromatographic analysis is essential in order to maintain the integrity of your chromatography column and to maximize its operating life time. Minisart® syringe filters optimized for sample preparation consist of a polypropylene (PP) housing and membrane components featuring maximum chemical compatibility and minimum extractables to ensure excellent results. Due to the typical range of volumes from less than 1 ml to 100 ml these filters are available in three different diameters with an effective filtration area of 0.12 cm², 1.7 cm² and 4.8 cm²

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Products (55)

  • Minisart® RC25 Syringe Filter, 0.45 µm Regenerated Cellulose
  • Minisart® RC15 Syringe Filter 17761----------R, 0.2 µm Regenerated Cellulose
    Pieces
    1,000
    Item no.
    17761----------R
    Pore Size
    0.2 µm
    Delivery Condition
    8798979031648
    Sterilization Method
    8799086740064, 8799086445152
    Filter Diameter
    ⌀ 15 mm

    $1,960.00

  • Minisart® PES- Venting Filter 1757G----------Q, 0.2 µm hydrophobic PES
    Item no.
    1757G----------Q
    Pore Size
    0.2 µm
    Delivery Condition
    8798979031648
    Sterilization Method
    8799086740064, 8799086412384, 8799086445152
    Filter Diameter
    ⌀ 25 mm

    $1,150.00

  • Minisart® PES- Venting Filter 1757H----------Q, 0.2 µm hydrophobic PES
    Item no.
    1757H----------Q
    Pore Size
    0.2 µm
    Delivery Condition
    8798979031648
    Sterilization Method
    8799086740064, 8799086412384, 8799086445152
    Filter Diameter
    ⌀ 25 mm

    $1,150.00

  • Minisart® PES15 Syringe Filter 1776D--------ACK, 0.2 µm Polyethersulfone
    Pieces
    50
    Item no.
    1776D--------ACK
    Pore Size
    0.22 µm
    Delivery Condition
    8798979064416
    Sterilization Method
    8799086740064
    Filter Diameter
    ⌀ 15 mm

    $180.00

  • Minisart® PES15 Syringe Filter 1776D----------Q, 0.2 µm Polyethersulfone
    Item no.
    1776D----------Q
    Pore Size
    0.22 µm
    Delivery Condition
    8798979031648
    Sterilization Method
    8799086740064, 8799086445152
    Filter Diameter
    ⌀ 15 mm

    $984.00

  • Minisart® SRP15 Syringe Filter 17558----------Q, 0.2 µm hydrophobic PTFE
    Pieces
    500
    Item no.
    17558----------Q
    Pore Size
    0.2 µm
    Delivery Condition
    8798979031648
    Sterilization Method
    8799086740064, 8799086445152
    Filter Diameter
    ⌀ 15 mm

    $984.00

  • Minisart® NY25 Syringe Filter 17845--------ACK, 0.2 µm Polyamide (Nylon)
    Pieces
    50
    Item no.
    17845--------ACK
    Pore Size
    0.2 µm
    Delivery Condition
    8798979064416
    Sterilization Method
    8799086740064
    Filter Diameter
    ⌀ 25 mm

    $167.00

  • Minisart® NY15 Syringe Filter 1776C----------K, 0.45 µm Polyamide (Nylon)
    Pieces
    50
    Item no.
    1776C----------K
    Pore Size
    0.45 µm
    Delivery Condition
    8798979031648
    Sterilization Method
    8799086740064, 8799086445152
    Filter Diameter
    ⌀ 15 mm

    $135.00

  • Minisart® RC4 Syringe Filter 17821----------Q, 0.2 µm Regenerated Cellulose
    Pieces
    500
    Item no.
    17821----------Q
    Pore Size
    0.2 µm
    Delivery Condition
    8798979031648
    Sterilization Method
    8799086740064, 8799086445152
    Filter Diameter
    ⌀ 4 mm

    $826.00

  • Minisart® NY25 Syringe Filter 17845----------R, 0.2 µm Polyamide (Nylon)
    Pieces
    1,000
    Item no.
    17845----------R
    Pore Size
    0.2 µm
    Delivery Condition
    8798979031648
    Sterilization Method
    8799086740064, 8799086445152
    Filter Diameter
    ⌀ 25 mm

    $1,660.00

  • Minisart® SRP15 Syringe Filter 17573----------Q, 0.2 µm hydrophobic PTFE
    Pieces
    500
    Item no.
    17573----------Q
    Pore Size
    0.2 µm
    Delivery Condition
    8798979031648
    Sterilization Method
    8799086740064, 8799086445152
    Filter Diameter
    ⌀ 15 mm

    $974.00

  • Minisart® SRP25 Syringe Filter 17575----------Q, 0.2 µm hydrophobic PTFE
    Pieces
    500
    Item no.
    17575----------Q
    Pore Size
    0.2 µm
    Delivery Condition
    8798979031648
    Sterilization Method
    8799086740064, 8799086445152
    Filter Diameter
    ⌀ 25 mm

    $1,120.00

  • Minisart® NY25 Syringe Filter 17846----------Q, 0.45 µm Polyamide (Nylon)
    Pieces
    500
    Item no.
    17846----------Q
    Pore Size
    0.45 µm
    Delivery Condition
    8798979031648
    Sterilization Method
    8799086740064, 8799086445152
    Filter Diameter
    ⌀ 25 mm

    $1,020.00

  • Minisart® NY15 Syringe Filter 1776B----------K, 0.2 µm Polyamide (Nylon)
    Pieces
    50
    Item no.
    1776B----------K
    Pore Size
    0.2 µm
    Delivery Condition
    8798979031648
    Sterilization Method
    8799086740064, 8799086445152
    Filter Diameter
    ⌀ 15 mm

    $135.00

  • Results per page: | |

    Particle removal via filtration prior to analytics substantially increases the lifetime of your columns. Minisart® RC is optimized for aqueous liquids as well as solvents and is stable against DMSO, other amides, ketones, esters and ethers. Minisart® NY is exceptionally pure compared to other common polyamide (=nylon) filters and competitor products. For this products raw materials are used which do not interfere with standard analytical methods. Our coating-free hydrophobic PTFE membrane used in Minisart® SRP is suitable for venting applications as well as the leachable free clarification of very harsh chemicals. In addition Minisart® PES offers a combination of hydrophilic PES membrane and PP housing and has a higher chemical compatibility than PES in MBS housing. This makes it suitable for LC-MS sample preparation with methanol contents up to 20%. Furthermore the hydrophobic PES membrane of Minisart® PES- filters is assembled in a gamma-sterilisable PP housing which makes these new venting filters suitable for assembly and gamma sterilisation by the user.

    • Maximum chemical compatibility
    • Minimum extractables or leachables
    • Low adsorption of analytes
    • 100% optical integrity test

    Product Information

    • Brand
      8798949311072