Palletank® and Drum Accessories for Storage and Shipping

The Palletank® and Drum Accessories for Storage and Shipping are purpose-built to simplify the handling of Palletank® and Drums during storage and transportation. These accessories empower users to make the most of their Palletank® and Drums when it comes to efficient storage and secure shipping.

Choose your product

Products (18)

  • Palletank® Dolly for Storage and Shipping
  • Dolly for Drum
  • Plastic Palletank® Dolly
  • Palletank® Lid for In-Process Fluid Handling
  • Palletank® Dolly In-Process Fluid Handling
  • Palletank® Lid for Storage
  • Removable handle for Flexel® 3D 5-10-20 L
    Item no.
    FXA113036
    Type
    Flexel® 3D Handle
  • Self Deploying Accessory
    Item no.
    FXA127314
    Type
    Deploying Accessory
    Materials of Construction
    PVC, Silicone, Nitrile
  • Results per page: | |

    The Palletank® and Drum Accessories for Storage and Shipping are designed to fit Palletank® and Drums. They include dollies, lids, and more.

    Palletank® for storage are stainless steel containers designed for the reliable and robust storage of biopharmaceutical fluids such as high value drug substances contained in Flexsafe® 3D Bags. They are available in volumes of 50L, 200L, 500L, 1,000L, 1,500L, 2,000L, 2,500L, and 3,000L.

    The Palletank® for shipping is specifically developed for secure and convenient shipment of bulk pharmaceutical fluids such as media, buffers, drug substances, or product intermediates. It is available in volumes of 100L, 200L, and 500L.

    The plastic drum containers offer a cost-effective containment solution for the storage and processing of media and buffer in Flexsafe® 3D Bags for drum. Their flat, smooth surfaces facilitate cleaning and sanitization for clean room operations. They are available in volumes of 50L, 100L, and 200L to fit with Flexsafe® 3D Bags for drum of the same volumes.

    Applications

    • Application Area
      Liquid storage & shipping
    • Process Step
      • Drug Substance Purification
      • Cell Harvest & Downstream Processing Intermediates
      • Media Preparation
      • Buffer Preparation

    Product Information

    • Brand
      Palletank®
  • Palletank® and Drums for Storage
    Item no.
    M_Palletank_for_storage

    Palletank® and drums for storage are containers designed for the reliable and robust storage of biopharmaceutical fluids (e.g., high-value drug substances contained in Flexsafe® 3D Bags). They are available in volumes of 50 L, 100 L, 200 L, 500 L, 1000 L, 1500 L, 2000 L, 2500 L and 3000 L.