Our eShop is currently on maintenance from July 11th 2026, 2:00 PM (UTC+01:00) until July 11th 2026, 10:00 PM (UTC+01:00). Please note the eShop is available with limited functionality only.

The Sartolon family features sterilizing-grade filters with a unique nylon membrane, providing high throughput and chemical compatibility. Ideal for diverse applications, they support scalability from R&D to full-scale production.

See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.
Sartolon
Sartolon

The Sartolon family features sterilizing-grade filters with a unique nylon membrane, providing high throughput and chemical compatibility. Ideal for diverse applications, they support scalability from R&D to full-scale production.

Item No.:
M_Sartolon

Overview

Specifications

Choose your product

Products (44)

  • Couldn’t find the product you need?

  • Couldn’t find the product you need?

Results per page: | |

Sartolon® Nylon Sterile Filtration

Sartolon® filters use a hydrophilic nylon membrane to deliver sterilizing-grade performance for solvents and oily formulations. Their robust construction and chemical compatibility support reliable filtration from process development to production.

Key Features

  • Hydrophilic Nylon Membrane: Provides strong chemical compatibility with solvents and oily formulations, while mechanical strength supports stable flow and durability.
  • Double-Layer Design: Heterogeneous double-layer nylon architecture enhances throughput and helps limit early blockage for efficient, high-volume processing.
  • Scalable Areas And Formats: Membrane areas from 4.5 cm² to 2.4 m² across different formats enable linear scale-up with aligned performance.
  • Integrity and Compliance: Elements are integrity testable and manufactured to meet WFI quality and non-pyrogenic requirements, supporting robust qualification.
  • Consistent Performance: Materials and construction deliver dependable filtration across varied process fluids, helping maintain line utilization.

Applications

  • Solvents & Oily Formulations
  • Antibiotics
  • Large Volume Parenterals
  • Bulk Pharmaceutical Chemicals
  • ADCs

Benefits

  • High Throughput: Double-layer architecture supports high flow at relevant differential pressures, helping shorten filtration cycles and improve productivity.
  • Broad Fluid Compatibility: Hydrophilic nylon enables reliable performance with solvents and oily formulations, expanding applicability across unit operations.
  • Reliable Qualification: Integrity-testable design supports reproducible release criteria and consistent process control in development and manufacturing.
  • Cost-Efficient Processing: Enhanced throughput and stable flow can reduce filter consumption and overall processing costs while sustaining performance.
  • PFAS: Made without intentionally using PFAS compounds.

Applications

  • Application
    Filtration of antibiotics and organic solvents
  • Modality
    Buffer & Auxiliaries Filtration

Materials of Construction

  • Membrane Material
    Polyamide (PA/NY)

Physicochemical Information

  • Pore Size Final-filter
    0.2 µm
  • Pore Size Pre-filter
    0.45 µm

Product Information

  • Brand
    Sartolon