Sartobind® Lab Chromatography Units

Vivapure® and Sartobind® Lab accelerate the purification of biomolecules including antibodies, other proteins, nucleic acids and viruses. Membrane-based spin column and pressure filter formats offer the flexibility needed for a range of research applications and equipment availability. Screening, scouting, optimization and preparative chromatography can all be performed using existing equipment or syringes. In addition, identical membranes in large-scale formats make tech transfer to process development and commercial production easier than ever.

See more Products below
*Custom/bulk order quotes are provided within 24 hours of request.
Sartobind® Lab Chromatography Units
Sartobind® Lab Chromatography Units

Vivapure® and Sartobind® Lab accelerate the purification of biomolecules including antibodies, other proteins, nucleic acids and viruses. Membrane-based spin column and pressure filter formats offer the flexibility needed for a range of research applications and equipment availability. Screening, scouting, optimization and preparative chromatography can all be performed using existing equipment or syringes. In addition, identical membranes in large-scale formats make tech transfer to process development and commercial production easier than ever.

Item No.:
M_Sartobind_Lab_Units

Overview

Specifications

Choose your product

Filter by product attributes

Products (16)

Results per page: | |

Faster Biomolecule Purification for Research and Discovery

Vivapure® and Sartobind® Lab speed up biomolecule purification by ion exchange (IEX) and affinity chromatography (AC), thanks to mainly convective mass transfer and the ability to eliminate or combine setup steps. A choice of spin column and pressure filter formats are ready-for-use with your existing centrifuge, FPLC system or pump, and can even be used without any equipment at all. In addition, the same Sartobind® membranes are available in capsules and cassettes, reducing the validation effort needed to develop production processes for the next biotherapeutic molecules.

Key Benefits:

  • Reduce setup time and effort by avoiding or consolidating steps and purifying equipment-free¹
  • Optimize purification for any target molecule with a choice of IEX and AC ligands
  • Purify multiple samples in parallel for screening, scouting and optimization²
  • Maximize productivity with high flow rates and binding capacities for up to 100 cycles³
  • Simplify tech transfer with identical membranes available across the full Sartobind® range

¹ Equipment-free purifications only with Sartobind® Lab.

² Parallel purifications only by IEX with Vivapure®.

³ Reusability up to 100 cycles only with Sartobind® Lab.

Diethylamine (D) anion exchanger only available in Vivapure® and Sartobind® Lab. Iminodiacetic acid (IDA) only available in Sartobind® Lab.

Product Information

  • Brand
    Sartobind® Vivapure®