Depending on volume range (1)
Internal diameter 60mm, Internal height 120 mm. (11)
Internal diameter: 61 mm, Internal height :128 mm (3)
Internal dimensions (L x W x H)28.0 x 14.6 x 59.7 mm (3)
Internal dimensions (L x W x H)28.0 x 14.6 x 59.7 mm" (1)
N/A (848)
1,000 mm × 350 mm / 39.4" × 13.8" (7)
1,000 mm × 400 mm × 214 mm (1)
1,013 mm × 817 mm × 1,150 mm (2)
1,031 mm × 873 mm × 1,344 mm (2)
1,071 mm × 969 mm × 1,250 mm (2)
1,135 mm × 792 mm × 1,044 mm (1)
1,158 mm × 1,186 mm × 1,399 mm (2)
1,159 mm × 873 mm × 1,344 mm (2)
1,181 mm × 1,008 mm × 1,454 mm (2)
1,186 mm × 792 mm × 1,078 mm (1)
1,192 mm × 792 mm × 1,008 mm (1)
1,193 mm × 793 mm × 20 mm (1)
1,200 mm × 1,000 mm × 1,245 mm (1)
1,200 mm × 1,000 mm × 2,043 mm (1)
1,200 mm × 1,000 mm × 2,543 mm (1)
1,200 mm × 1,000 mm × 3,043 mm (1)
1,200 mm × 1,000 mm × 3,543 mm (1)
1,200 mm × 300 mm / 47.2" × 11.8" (1)
1,200 mm × 800 mm × 1,070 mm (1)
1,200 mm × 995 mm × 1,285 mm (1)
1,205 mm × 1,005 mm × 258 mm (1)
1,206 mm × 1,006 mm × 23 mm (1)
1,206 mm × 806 mm × 1,050 mm (1)
1,206 mm × 806 mm × 23 mm (1)
1,207 mm × 807 mm × 214 mm (1)
1,207 mm × 807 mm × 258 mm (1)
1,210 mm × 1,010 mm × 227 mm (1)
1,215 mm × 805 mm × 1,086 mm (1)
1,215 mm × 808 mm × 1,072 mm (1)
1,215 mm × 815 mm × 225 mm (1)
1,235 mm × 1,011 mm × 1,492 mm (1)
1,242 mm × 1,319 mm × 1,509 mm (2)
1,260 mm × 1,060 mm × 1,444 mm (1)
1,260 mm × 860 mm × 989 mm (1)
1,287 mm × 1,186 mm × 1,399 mm (2)
1,296 mm × 1,157 mm × 1,654 mm (2)
1,311 mm × 1,008 mm × 1,454 mm (2)
1,371 mm × 1,319 mm × 1,509 mm (2)
1,376 mm × 1,435 mm × 1,710 mm (2)
1,426 mm × 1,157 mm × 1,654 mm (2)
1,511 mm × 1,435 mm × 1,710 mm (2)
1,603 mm × 1,076 mm × 1,700 mm (2)
1,603 mm × 1,076 mm × 1,790 mm (2)
1,603 mm × 1,076 mm × 2,011 mm (2)
1,603 mm × 1,076 mm × 2,200 mm (2)
1,603 mm × 1,076 mm × 2,511 mm (2)
1,603 mm × 1,076 mm × 2,701 mm (2)
1,603 mm × 1,076 mm × 3,012 mm (2)
1,603 mm × 1,076 mm × 3,201 mm (2)
1,603 mm × 1,076 mm × 3,512 mm (2)
1,603 mm × 1,076 mm × 3,702 mm (1)
1,603 mm × 1,076 mm × 4,013 mm (2)
1,733 mm × 1,076 mm × 2,444 mm (2)
1,733 mm × 1,076 mm × 2,944 mm (2)
1,733 mm × 1,076 mm × 3,445 mm (2)
1,733 mm × 1,076 mm × 3,945 mm (2)
1,822 mm × 1,135 mm × 2,530 mm (2)
1,822 mm × 1,135 mm × 3,050 mm (2)
1,822 mm × 1,135 mm × 3,570 mm (2)
1,822 mm × 1,135 mm × 4,090 mm (2)
1,860 mm × 1,076 mm × 2,444 mm (2)
1,860 mm × 1,076 mm × 2,944 mm (2)
1,860 mm × 1,076 mm × 3,445 mm (2)
1,860 mm × 1,076 mm × 3,945 mm (2)
1,949 mm × 1,135 mm × 2,530 mm (2)
1,949 mm × 1,135 mm × 3,050 mm (2)
1,949 mm × 1,135 mm × 3,570 mm (2)
1,949 mm × 1,135 mm × 4,090 mm (1)
2,000 mm × 300 mm / 78.7" × 11.8" (2)
2,000 × 110 mm (2)
3.2 x 1.6 mm (1)
3.2 × 1.6 mm (1)
4.8 × 2.6 mm (1)
5 x 10 mm (6)
5 x 30 mm (6)
5 x 50 mm (7)
8 x 100 mm (5)
8.3 inch × 11.6 inch × 10.3 inch (8)
9.1 inch × 12.6 inch × 13.4 inch (18)
9mm (1)
11.6 × 2.4 cm (2)
13.8mm (1)
14 cm × 4.5 cm × 10.6 cm (1)
14.8 × 11 × 23.9 cm (1)
15 × 70 mm (1)
18.8mm (1)
25mm (1)
30.8mm (1)
36 × 80 mm (1)
37 x 31 mm (9)
40 mm × 200 m (1)
40 mm × 68 m (1)
50 × 100 mm (1)
50.5mm (2)
58 × 73 mm (1)
60 × 90 mm (1)
64.5 mm x 50 m (1)
65mm × 110mm × 150 mm (1)
70 x 54.5 mm (1)
76 × 102 mm (1)
77 × 87 mm (1)
79 × 79 mm (1)
80 cm × 130 cm × 120 cm (1)
80 × 90 mm (1)
80.8 × 16.6 × 43.7 cm (1)
85 x 60 x 82 mm (2)
85.2 × 25.4 × 58.7 cm (1)
85.2 × 51.4 × 58.7 cm (1)
89 × 140 mm (1)
90 cm × 75 cm × 75 cm (1)
90 × 120 mm (1)
90 × 125 mm (1)
99 × 87 mm (1)
100 mm × 100 m (1)
100 mm × 100 mm (1)
100 mm × 55 mm (1)
100 mm × 75 mm (1)
100 x 100 mm (2)
100 x 150 mm (1)
100 x 300 mm (1)
100 x 54.5 mm (1)
103 × 257 mm (2)
105 × 148 mm (1)
110 × 170 mm (2)
110 × 580 mm (2)
114 × 112 mm (1)
120 × 120 mm (1)
125 × 152 mm (1)
128 × 112 × 137 mm (1)
128 × 112 × 154 mm (1)
128 × 85.5 × 25 mm (1)
130 × 210 mm (1)
135 × 155 mm (2)
135 × 300 × 165 mm (1)
139 mm × 68 mm (1)
139 mm × 77 mm (1)
139 mm × 86 mm (1)
140 x 200 mm (1)
144 mm × 102 mm × 71 mm (1)
146 mm × 86 mm (1)
150 mm x 105 mm (1)
150 mm x 135 mm (1)
150 mm × 1,000 m (1)
150 mm × 113 mm (1)
150 mm × 132 mm (1)
150 mm × 158 mm (1)
150 mm × 188 mm (1)
150 mm × 205 mm (1)
150 mm × 243 mm (1)
150 × 150 mm (1)
150 × 580 mm (1)
155 × 250 mm (1)
156 mm × 89 mm (1)
160 mm x 110 mm (1)
160 mm x 50 m (1)
160 mm × 151 mm (2)
160 mm × 181 mm × 212 mm (1)
160 mm × 216 mm (2)
160 mm × 281 mm (2)
163 × 290 mm (1)
164x141x90 (1)
169 × 116 mm (1)
171 mm × 157 mm (1)
171 mm × 225 mm (1)
171 mm × 293 mm (1)
177.8 × 139.7 × 266.7 mm (2)
185 × 580 mm (1)
190 mm × 100 m (1)
190 x 77 mm (1)
200 × 200 mm (4)
200 × 600 mm (1)
203 × 203 mm (4)
203 × 254 mm (5)
210 × 297 mm (3)
219x317x100 mm (7)
219x317x265 mm (6)
219x317x94 mm (3)
220 mm × 105 mm × 70 mm (1)
220 × 330 mm (1)
224 x 224 mm (1)
230 mm × 100 m (1)
230 x 170 x 132 mm (1)
240 mm × 1,000 m (1)
240 × 400 mm (1)
245 mm × 170 mm × 181 mm (1)
250 × 250 mm (1)
254 × 305 mm (1)
260 × 410 mm (1)
261x204x110 (1)
270 mm × 100 m (1)
282 × 102 × 107 mm (1)
283 mm × 204 mm × 266 mm (1)
290 × 430 mm (1)
290 × 580 mm (1)
300 mm x 50 m (2)
300 mm × 3 m (2)
300 × 300 mm (2)
300 × 580 mm (1)
300 × 600 mm (1)
320 mm × 80 mm × 63 mm (3)
340 × 440 mm (2)
350 x 100 mm (1)
360 mm × 180 mm × 130 mm (1)
375 x 500 mm (1)
380 × 380 mm (1)
385 × 510 mm (2)
400 mm × 100 m (1)
400 mm × 300 mm × 175 mm (1)
400 mm × 50 m (1)
400 mm × 800 mm (1)
400 × 400 mm (7)
403 mm × 340 mm × 129 mm (4)
407 mm × 1,311 mm × 915 mm (1)
430 × 500 mm (1)
439 mm × 1,242 mm × 1,006 mm (1)
440 mm × 453 mm × 129 mm (4)
445 × 572 mm (1)
450 × 450 mm (1)
460 mm x 50 m (1)
460 x 570 mm (19)
470 mm x 110 mm (1)
475 mm × 330 mm × 117 mm (1)
480 × 600 mm (2)
490 mm × 490 mm × 187 mm (1)
490 mm × 490 mm × 750 mm (1)
495 mm × 530 mm (wallet shape) (1)
500 mm × 100 mm (1)
500 mm × 55 mm (1)
500 mm × 75 mm (1)
500 × 500 mm (1)
502 mm × 502 mm × 168 mm (1)
520.7 mm × 520.7 mm × 597 mm (6)
530 × 1,220 × 660 mm (1)
562 mm × 375 mm × 143 mm (1)
580 × 580 mm (29)
580 × 600 mm (7)
580 × 680 mm (1)
594 mm × 594 mm × 168 mm (1)
600 mm × 100 m (1)
600 mm × 391 mm × 160 mm (1)
600 mm × 400 mm × 175 mm (1)
600 mm × 50 m (1)
600 × 600 mm (1)
600 × 615 mm (7)
614 mm × 448 mm × 129 mm (4)
614 mm × 450 mm × 61 mm (3)
614 mm × 450 mm × 610 mm (1)
620 × 620 mm (1)
634 × 49 × 387 mm (1)
640 mm × 887 mm × 775 mm (1)
660 mm × 1,360 mm (1)
698 mm × 554 mm × 128 mm (4)
698 mm × 554 mm × 64 mm (2)
710 × 770 mm (1)
740 mm × 475 mm / 29.1" × 18.5" (1)
756 mm × 375 mm × 145 mm (1)
760 mm × 330 mm × 117 mm (1)
766 mm × 580 mm × 218 mm (1)
770 mm × 404 mm × 170 mm (1)
772 mm × 887 mm × 775 mm (1)
785 mm × 705 mm × 1,094 mm (2)
785 mm × 705 mm × 1,194 mm (2)
785 mm × 705 mm × 989 mm (2)
792 mm × 592 mm × 892 mm (1)
792 mm × 592 mm × 929 mm (1)
793 mm × 593 mm × 20 mm (1)
794 mm × 391 mm × 160 mm (1)
797 mm × 597 mm × 227 mm (1)
800 mm × 600 mm × 688 mm (1)
800 mm × 600 mm × 935 mm (1)
800 mm × 604 mm × 1,027 mm (1)
805 mm × 607 mm × 969 mm (1)
806 mm × 606 mm × 23 mm (1)
807 mm × 607 mm × 218 mm (1)
807 mm × 607 mm × 255 mm (1)
809 mm × 609 mm × 954 mm (1)
815 mm × 615 mm × 222 mm (1)
825 × 825 mm (Length × Width) (2)
847 mm × 817 mm × 1,045 mm (2)
850 mm × 350 mm / 33.5" × 13.8" (6)
860 mm × 1,360 mm (1)
860 mm × 660 mm × 929 mm (1)
871 × 871 mm (Length × Width) (2)
878 mm × 705 mm × 1,018 mm (2)
878 mm × 817 mm × 1,150 mm (2)
888 mm × 426 mm × 1,245 mm (2)
900 mm × 300 mm / 35.43" × 11.8" (1)
900 mm × 600 mm × 760 mm (1)
900 × 900 mm (1)
914 mm × 815 mm × 1,483 mm (1)
921 mm × 705 mm × 1,115 mm (2)
949 mm × 969 mm × 1,250 mm (2)
960 mm × 1,360 mm (1)
970 mm × 817 mm × 1,058 mm (2)
981 mm × 705 mm × 1,194 mm (2)
1170 × 1170 mm (4)
1184 × 1184 mm (2)
1388 × 1388 mm (4)