Arium® Pro VF Benchtop Type 1 Ultrapure Water Purification System with Integrated UV Lamp & Ultrafilter
The Arium® Pro VF Benchtop Type 1/ultrapure Water Purification System with Integrated UV Lamp & Ultra Filter can be used in analytical labs and/or for critical laboratory applications. The glass display with touch-activated functions, along with intuitive menu navigation, ensures error-free operation, even while you are wearing gloves. This unit is available with or without an integrated, real-time TOC monitor.
Top Features of Arium® Pro VF
- Quality ASTM Type 1/ultrapure water
- Glass display with touch-activated functions and intuitive menu navigation (error-free operation even while wearing gloves)
Popular Applications for Arium® Pro VF
- Ion chromatography
- Electrophoresis
- Endotoxin analysis
- Immunocytochemistry
- Photometry
- Item No.:
- H2OPRO-VF-T
- Availability:
- pcs
Choose your Arium® Pro Ultrapure Lab Water Systems
The Arium® Pro VF has several accessories available, making it quite customizable. Receive Type 1/ultrapure water quickly and reliably for a wide variety of laboratory applications. Water Quality and Content The Arium® Pro VF Benchtop Type 1/ultrapure Water Purification System produces ultrapure water for standard, cell culture and chromatographic applications with a front top-mounted display/dispenser. The quality of the water produced from the system exceeds the specifications for ASTM Type I quality water. This device also lowers TOC content. Their added features such as the UV lamp, integrated TOC monitor and built-in ultrafilter make this possible. Typical Applications The Arium® Pro VF incorporates a UV lamp and ultrafilter into one system and produces ultrapure water that can be used for critical or standard lab applications, cell culture and chromatography. Applications for The Arium® Pro VF Benchtop Type 1/Ultrapure Water Purification System include: Chromatography Electrophoresis HPLC IVF (In Vitro Fertilization) Molecular biology Cell Cultivation RNA|DNA purification Reagent production PCR GC-MS, AAS, ICP-MS TOC analysis Endotoxin analysis Immunocytochemistry Pure water for preparation of cell culture media Pure Water for the production of monoclonal antibodies Photometry Specifications The water produced from The Arium® Pro VF Benchtop Type 1/Ultrapure Water Purification System contains < 0.001 CFU/ml of bacteria. Acceptable sources of feed water are distilled water, DI, RO, or EDI. This device requires a line voltage of 100-240 V for operation. The water produced has no particles > 0.22 μm. The water flow rate is 1.7 L/minute. Water Resistivity (at 25°C) is 18.2 MΩ × cm.
Application Notes
Brochure
Datasheet
Flyer
Other
Publication
Applications
-
Application
-
Buffer & Media
-
Preparation of Reagents
-
Histology
-
ELISA
-
AAS
-
Photometry
-
TOC-Analysis
-
GC-MS
-
IC
- HPLC/UHPLC
-
Buffer & Media
Biological Information
-
Bacteria< 0.001 CFU/ml
Features
-
TOC MonitorNo
General Specifications
-
Feed Water Source
-
Distilled water
-
DI
-
RO
- EDI
-
Distilled water
Physicochemical Information
-
Conductivity (µS/cm)0,055 µS/cm
-
Endotoxin< 0.001 EU/mL
Power Requirements
-
Line Voltage100 – 240 V
Product Information
-
BrandArium® pro
-
Installation OptionBenchtop
-
Pre Treatment Water ConsumptionN/A
-
Ultrapure Water Consumption40-100 L/day
-
Water System TypeType 1 Ultrapure Lab Water System
Product Water Specifications: Type 1 Ultrapure Water
-
Particles (at 0.2 µm)No particles > 0.22 μm
-
Product Water Resistivity (at 25 °C)18.2 MΩ × cm
-
TOC Level (depending on feed water)≤ 2 ppb (ASTM Type I)
-
Water Dispensing Flow Rate (Type 1)1.7 L/min
The Arium® Smart Station Ultrapure is designed for flexible remote dispensing of ultrapure water from Arium® Pro and Arium® Comfort lab water systems, directly at the point of use. While dispensing water into a broad containers, the Smart Station offers constant control of important quality parameters. The ergonomic design supports left and right hand operation and can be easily adjusted to your needs. Dispense water and maximize workspace with a flexible, compact and advanced system perfect for your lab.
Top Features of Arium Smart Station Ultrapure
- Flexible remote dispensing of ultrapure water
- Dispenses from Arium® Pro and Arium® Comfort lab water systems
- Easy to use and highly accurate
- Designed for comfort space-saving
Popular Applications - for Arium Smart Station Ultrapure
Dispensing ultrapure water from Arium® Pro and Arium® Comfort water systems
The Arium® Smart Station Ultrapure is designed for flexible remote dispensing of ultrapure water from Arium® Pro and Arium® Comfort lab water systems, directly at the point of use. While dispensing water into a broad containers, the Smart Station offers constant control of important quality parameters. The ergonomic design supports left and right hand operation and can be easily adjusted to your needs. Dispense water and maximize workspace with a flexible, compact and advanced system perfect for your lab.
Top Features of Arium Smart Station Ultrapure
- Flexible remote dispensing of ultrapure water
- Dispenses from Arium® Pro and Arium® Comfort lab water systems
- Easy to use and highly accurate
- Designed for comfort space-saving
Popular Applications - for Arium Smart Station Ultrapure
Dispensing ultrapure water from Arium® Pro and Arium® Comfort water systems
Lab water system accessories. Dispense guns, water storage tanks, water guards, conductivity meters or printers - Sartorius offers a broad range of accessories to assist your daily work with the Arium® lab water system.
Choose from a wide selection of consumables and accessories to adapt your laboratory water system to your personal needs. Sartorius offers a broad range of accessories and consumables to assist your daily work with the Arium® lab water system.
Arium® Water Guard detects water leaks early. That means your lab gets optimal protection against water damage. Thanks to its high-grade materials and its finely-tuned sensors, Arium® Water Guard is the ideal partner for laboratory-grade and ultrapure water systems.
Lab water system accessories. Dispense guns, water storage tanks, water guards, conductivity meters or printers - Sartorius offers a broad range of accessories to assist your daily work with the Arium® lab water system.
![Consumables package for Arium® Pro with U-PACK Consumables package for Arium® Pro with U-PACK](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
It is essential to regularly replace the consumables of your Arium® system in order to consistently ensure untainted water quality over long-term operation.
Our practical consumables package contains:
- 3x Arium® Sterile Filter
- 1x Arium® Cleaning Syringe
- 1x Arium® Universal Kit
![Consumables package for Arium® Pro VF Consumables package for Arium® Pro VF](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
It is essential to regularly replace the consumables of your Arium® system in order to consistently ensure untainted water quality over long-term operation.
Our practical consumables package contains:
- 3x Arium® Sterile Filter
- 1x Arium® Analytical Kit
- 1x UV Lamp Arium®
- 1x Arium® Ultrafilter
- 1x Arium® Cleaning Syringe
Sterile final filter consisting of a combined 0,45 µm and 0,2 µm polyethersulfon membrane for sterile and particle free water dispense.
For intended use with:
- Arium® Mini, Mini Essential, Mini plus
- Arium® Pro, Pro DI, Pro UV, Pro UF, Pro VF
- Arium® Comfort I, Comfort II
- Arium® Remote Dispenser, Smart Station
Qty. 1 unit/pack
The connection extension set for the Arium® Smart Station Ultrapure is used for the uncomplicated extension of the connection between the Arium® Smart Station and the connected ultrapure water system or additional Smart Stations. With the extension set the operating range can be easily increased from 2 up to 4 meter.
![Consumables package for Arium® Pro VF with U-PACK Consumables package for Arium® Pro VF with U-PACK](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
It is essential to regularly replace the consumables of your Arium® system in order to consistently ensure untainted water quality over long-term operation.
Our practical consumables package contains:
- 3x Arium® Sterile Filter
- 1x Arium® Universal Kit
- 1x UV Lamp Arium®
- 1x Arium® Ultrafilter
- 1x Arium® Cleaning Syringe
![Consumables package for Arium® Pro Consumables package for Arium® Pro](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
It is essential to regularly replace the consumables of your Arium® system in order to consistently ensure untainted water quality over long-term operation.
Our practical consumables package contains:
- 3x Arium® Sterile Filter
- 1x Arium® Cleaning Syringe
Ultrapure water cartridge kit consisting of two high efficient ion exchange resin cartridges combined with activated carbon, for the purification of pre-treated water.
Included in the equipment supplied:
1 x Pre-polishing Cartridge
1 x Polishing Cartridge
For intended use with:
Arium® Pro UV
Arium® Pro VF
Qty. 2 units/pack
Ultrafilter for effective removal of endotoxines, RNase and DNase.
Intended use for:
- Arium® Pro UF
- Arium® Pro VF
Qty. 1 unit/pack
Ultrapure water cartridge kit consisting of two high efficient ion exchange resin cartridges combined with activated carbon, for the purification of drinking water.
Incl. in the equipment supplied:
- 1 x Pre-treatment Cartridge
- 1 x Polishing Cartridge
For intended use with:
- Arium® Pro
- Arium® Pro DI
- Arium® Pro UF
- Arium® Pro UF
- Arium® Pro VF
Qty. 2 units/pack
UV Lamp (185/254 nm) for the removal of organic impurities
For intended use with:
- Arium® Pro UV
- Arium® Pro VF
- Arium® Comfort I
- Arium® Comfort II
Qty 1 unit/pack
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.