• Shop
  • Buffers & WFI
  • Dulbecco's Phosphate Buffered Saline without Calcium and Magnesium

Dulbecco's Phosphate Buffered Saline without Calcium and Magnesium

Dulbecco's Phosphate Buffered Saline (DPBS) is intended to provide a buffer system for maintaining cell culture media in the physiological range of 7.2– 7.6. It generally serves as an isotonic saline solution or buffer for washing cells and tissues.

Modified as follows

  • Without Calcium

  • Without Magnesium

Volume
Price (USD)
$15.60
Article number: 
02-023-1A
Pieces
500
*Custom/bulk order quotes are provided within 24 hours of request.
Dulbecco's Phosphate Buffered Saline without Calcium and Magnesium
Dulbecco's Phosphate Buffered Saline without Calcium and Magnesium

Dulbecco's Phosphate Buffered Saline (DPBS) is intended to provide a buffer system for maintaining cell culture media in the physiological range of 7.2– 7.6. It generally serves as an isotonic saline solution or buffer for washing cells and tissues.

Modified as follows

  • Without Calcium

  • Without Magnesium

Price (USD):
$15.60
Item No.:
02-023-1A
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
500

Overview

Specifications

Dulbecco's Phosphate Buffered Saline (DPBS) is intended to provide a buffer system for maintaining cell culture media in the physiological range of 7.2– 7.6. It generally serves as an isotonic saline solution or buffer for washing cells and tissues. It's utility in maintaining mammalian cells when a chemically-defined, balanced salt solution provides the appropriate milieu to sustain the physiological and structural integrity (i.e. tonicity/viability) of cells in vitro for a limited period of time. Sartorius offers a range of DPBS formulations.

DPBS without calcium (Ca2+) and magnesium (Mg2+) is often used in trypsin solutions. DPBS without calcium and magnesium is used in the dissociation process to wash and resuspend cells when the presence of calcium and magnesium may inhibit trypsin activity.

Applications

  • Application
    Cell Culture
  • Application Area
    Cell culture
  • Cell Type
    Mammalian Cells

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO
  • Quality Standards
    ISO 9001 and 13485 Quality Management Systems (QMS) and in compliance with applicable cGMP guidelines

Components

  • Phenol Red Indicator
    Without Phenol Red

Features

  • Serum Free
    Yes

Physicochemical Information

  • Adherence/Suspension
    Adherent/Suspension
  • Formulation
    • Without Calcium
    • Without Magnesium

Product Information

  • Pack Size
    1
  • Package Type
    Bottle

Sterility/Purity

  • Delivery Condition
    Sterile

Storage Conditions

  • Storage Conditions
    Ambient Temperature

Volume

  • Volume
    500 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.