Sartopore® Air
Sartopore® Air filters feature a hydrophobic 0.2 µm PES membrane for sterile air filtration and efficient flow rates. Ideal for single-use applications like bioreactors and storage tank vents, they ensure reliable particle retention, meeting regulatory compliance in biopharmaceutical processes.
Overview
Specifications
Choose your product
Products (39)
Added to Shopping Cart
-
Article numberConnector(s)Hose barb 0.25" multi stepped | Hose barb 0.25" multi stepped
-
Article numberFilter Size10"(0.53 m² / 5.7 ft²)Connector(s)1.5" Tri-clamp 50.5 mm | 0.5" Single stepped hose barbVent ValveStandardPriceArticle numberFilter Size10"(0.53 m² / 5.7 ft²)Connector(s)1.5" Tri-clamp 50.5 mm | 0.5" Single stepped hose barbVent ValveStandardArticle numberFilter Size10"(0.53 m² / 5.7 ft²)Connector(s)0.5" Single stepped hose barb | 0.5" Single stepped hose barbVent ValveIT CompatibleArticle numberFilter Size10"(0.53 m² / 5.7 ft²)Connector(s)1.5" Tri-clamp 50.5 mm | 1.5" Tri-clamp 50.5 mmVent ValveIT Compatible
-
Article numberPack Size12Connector InletHose Barb 6–12 mm SteppedConnector OutletHose Barb 6–12 mm SteppedPriceArticle numberPack Size12Connector InletHose Barb 6–12 mm SteppedConnector OutletHose Barb 6–12 mm SteppedArticle numberPack Size100Connector InletHose Barb 6–12 mm SteppedConnector OutletHose Barb 6–12 mm SteppedArticle numberPack Size100Connector InletHose Barb 4–12 mm SteppedConnector OutletHose Barb 4–12 mm Stepped
-
Article numberFilter Sizesize 0 (0.34 m² / 3.66 ft²)Connector(s)1.5" Tri-clamp 50.5 mm | 0.5" Single stepped hose barbPack Size2PriceArticle numberFilter Sizesize 0 (0.34 m² / 3.66 ft²)Connector(s)1.5" Tri-clamp 50.5 mm | 0.5" Single stepped hose barbPack Size2Article numberFilter Sizesize 0 (0.34 m² / 3.66 ft²)Connector(s)1.5" Tri-clamp 50.5 mm | 1.5" Tri-clamp 50.5 mmPack Size2Article numberFilter Sizesize 0 (0.34 m² / 3.66 ft²)Connector(s)0.75" Tri-clamp 25 mm | 0.75" Tri-clamp 25 mmPack Size2