Midisart®
The Sartorius Midisart® 2000 is an ideal choice for small-scale sterile air | gas filtration applications. The single-layer hydrophobic PTFE membrane is self-dewetting and therefore provides high air flow rates even at very low differential pressures over an extended process time.
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your product
Products (19)
Product Information
The Midisart® 2000 is a ready-to-use filter for sterilizing gases and venting. Superior flow rates and seamless integration into single-use assemblies provide Midisart® customers with a distinct advantage that directly translates into cost savings. Individual 100% factory integrity testing verifies the quality of every filter prior to use.
Midisart® 2000 is designed for maximum handling ease and safety. The device is lightweight only 20 g – so it will not weigh down or kink the tubing.
With a diameter measuring just 64 mm, Midisart® incorporates a filter area of 20 cm2, which means that it is “packed” with high flow rate performance power.
Midisart® 2000 filters can be integrity tested (Bubble Point Test, 60% IPA | Water, BP min. = 1.1 bar for 0.2 µm and BP min. = 0.9 bar for 0.45 µm). The Midisart® Test Manifold (Order code 1Z-LB-0002) can be used to test 10 filters in parallel which simply leads to a reduction of test time by 90%.
Venting Applications
- Filling and Tranfer Vessels
- Fermentation Carboys
- Cell Culture Chambers
- CO₂ incubators (6 to 120 liters)
- Holding and Storage Tanks
- Autoclave venting
- Small Bioreactors
Applications
-
Application8799049122400
-
Application Area
-
8804485333600
-
8804484645472
-
8804482220640
-
8804485399136
-
8804483400288
-
8804481761888
- 8805202723424
-
8804485333600
-
Industry8799054824032
Biological Information
-
Bacterial Retention8798947508832
Compliance Information
-
Bacterial Endotoxins8798947377760
-
Biocompatibility (USP Class VI)8800615137888
-
Biological Reactivity8804252484192
-
Extractables8798986044000
Dimensions
-
Filter Diameter64 mm | 2,5”
-
Filter Size8802090746464
-
Filtration Area20 cm² / 3 in²
General Specifications
-
Capsule/Cartridge Format8802155528800
-
Minimum Required Bubble PointFor 0.2 µm min. Bubble Point > 1100 mbar | 15.95 psi, for 0.45 µm min. Bubble Point > 900 mbar | 13.05 psi , wetting agent: IPA | Water (60 | 40)
Materials of Construction
-
Filter Material8798989779552
-
Housing Material8804580328032
-
Membrane Material8799043617376
Operating Conditions
-
Maximum Differential Pressure8805694112352
-
Maximum Operating Pressure3 bar (in-out), 2 bar (out-in)
Physicochemical Information
-
Gamma Stable8799107449440
-
Non-Fiber Releasing8799064457824
Product Information
-
Brand8798949278304
-
TypeAir filter
Sterility/Purity
-
Delivery Condition8798978769504
-
Sterilization Method8799086641760
-
Sterilizing Grade8799107383904
Usage Protocols
-
Sterilization ProceduresMax. Temperature 134 °C, max. Autoclaving 20 Cycles