Mycap® CCX for Cell Expansion

Ground-breaking closure on erlenmeyer shake flasks combines gas exchange cartridge for cell growth and integral tubing for aseptic fluid transfer so cell expansion is done as an aseptically closed process outside a biosafety cabinet (BSC) without the risk of contamination.

Choose your product

Filter by product attributes

Products (20)

Ground-breaking closure on erlenmeyer shake flasks combines gas exchange cartridge for cell growth and integral tubing for aseptic fluid transfer so cell expansion is done as an aseptically closed process outside a biosafety cabinet (BSC) without the risk of contamination.

Applications

  • Application Area
    Cell culture expansion
  • Process Step
    • Cell Harvest & Downstream Processing Intermediates
    • Drug Substance Purification
    • Drug Product Formulation
    • Buffer Preparation
    • Media Preparation

Compliance Information

  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test
  • Compliance
    Class VI

Product Information

  • Brand
    Mycap® CCX

Sterility/Purity

  • Delivery Condition
    Sterile
  • Sterilization Method
    Gamma irradiation

Usage Protocols

  • Autoclaving
    Not suitable for autoclave
  • Quickseal® Protective Silicone Cap 1/4" (6.4mm)

    The Quickseal® protective caps can be installed after collars are cut. The caps are made from flexible and durable silicone. They are suitable for a wide range of temperatures.

    Web prices – only available through online purchase

  • Manually Operated Quickseal® Cutting Tool (pack size: 1)

    The Quickseal® cutting tools were designed for single-person operation with reliability, simplicity, and portability in mind.

    • The manually operated tool works on tubing up to 1/4" (6.4 mm) outer diameter
    • The battery-operated tool works on tubing up to 1.125" (28.6 mm) outer diameter

  • Customers Also Purchased