Mycap® CCX Cell Expansion System turns standard Erlenmeyer flasks into closed, pump-ready culture vessels. Feed, inoculate and sample outside a laminar flow cabinet without ever removing the cap.

  • Gas-exchange cartridge keeps O₂/CO₂ in balance.
  • Integral tubing supports sterile fluid transfer.
  • Quickseal® for clean line removal.
  • Supplied ready to use on 125 - 3000 mL flasks.
See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.
Mycap® CCX for Cell Expansion
Mycap® CCX for Cell Expansion

Mycap® CCX Cell Expansion System turns standard Erlenmeyer flasks into closed, pump-ready culture vessels. Feed, inoculate and sample outside a laminar flow cabinet without ever removing the cap.

  • Gas-exchange cartridge keeps O₂/CO₂ in balance.
  • Integral tubing supports sterile fluid transfer.
  • Quickseal® for clean line removal.
  • Supplied ready to use on 125 - 3000 mL flasks.
Item No.:
M_MyCap_CCX

Overview

Specifications

Choose your product

Filter by product attributes

Products (55)

  • Couldn’t find the product you need?

Results per page: | |

Mycap® CCX Cell Expansion System

Mycap® CCX Cell Expansion System combines a proprietary bottle closure with a dedicated gas-exchange cartridge and integral tubing, transforming routine shake flasks into closed, bench-top mini bioreactors that no longer require a laminar flow cabinet.

Key features

  • Plasticizer-free silicone seal with two 0.2 µm hydrophobic filters for efficient O₂/CO₂ exchange.
  • Factory-installed tubing and Quickseal® collars for straightforward sterile connections and disconnections.
  • Supplied on flasks from 125 mL to 3000 mL with either tube-weldable lines or Aseptiquik® connectors.
  • Media addition, inoculation, sampling and passage without removing the cap, reducing handling steps and contamination risk.

Applications

  • Closed cell expansion from thaw to seed reactor on an open workbench.
  • Aseptic media feed, transfer or harvest via peristaltic pump.
  • Routine sampling for viability or density tests without opening the vessel.

Specifications

  • Gas-exchange cartridge: dual 0.2 µm hydrophobic membranes.
  • Volume range: 125 mL - 3000 mL Erlenmeyer flasks.
  • Typical use in standard humidified CO₂ incubators.

Applications

  • Application
    Cell Culture
  • Application Area
    Cell culture expansion
  • Process Step
    • Cell Harvest & Downstream Processing Intermediates
    • Drug Substance Purification
    • Drug Product Formulation
    • Buffer Preparation
    • Media Preparation

Compliance Information

  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test
  • Compliance
    Class VI

Product Information

  • Brand
    Mycap® CCX

Usage Protocols

  • Autoclaving
    Not suitable for autoclave