Palletank® for Mixing Jacketed ASME with Weighing 32Ra (for North America) - 650 L
Choose your Mycap® Bottle Closures and Assemblies
The Palletank® for Mixing’s ergonomic design and accessories allow users to easily handle the product with simple manipulations:
- A railed port is included for coupling the mobile Pro Mixer drive unit to the Palletank® in less than one minute.
- The front doors allow easy installation of the mixing bag, and the front port gate facilitates installation of tubing lines and sensors, allowing for manipulations during filling, sampling, and draining.
- The sloped bottom board allows for high product recovery after draining without any bag manipulation by the user.
- Palletank® for Mixing from 50L to 1,000L are equipped with windows on the side enabling users to visually inspect their product during the mixing process.
Palletank® for Mixing are available with heat exchange jacketing for integrated control of the process temperature.
Palletank® for Mixing are available with weighing functions for integrated control of the volume during mixing conditions. Poor volume control can affect product quality and generate aggregates that in turn yield premature fouling of sterilizing filters.
Palletank® for Mixing are available in both bead blast and ASME #4 brushed surface finish if increased corrosion resistance, cleanability, and maintainability are required (both are cleaned and passivated):
- Bead Blast: <48μin Ra omnidirectional glass bead blasted with welds as-laid
- ASME #4: <32μin Ra unidirectional brushed with welds ground smooth and flush
Applications
-
Application AreaMixing
-
Process Step
-
Drug Substance Purification
-
Drug Product Formulation
-
Cell Harvest & Downstream Processing Intermediates
-
Media Preparation
- Buffer Preparation
-
Drug Substance Purification
Connections (Physical)
-
Bottom Gates1
Dimensions
-
Dimensions1,371 mm × 1,319 mm × 1,509 mm
Features
-
DoorsFront insulated hinged doors
-
Integrated PalletNo
-
Integrated WeighingYes
-
JacketedJacketed ASME
-
LidYes
-
MobilityMounted on stainless cart with four clean room wheels and push handles
-
StackingNo
General Specifications
-
Surface Finishunidirectional brushed, weld ground smooth and flush, passivated Ra ≤ 32µin
Materials of Construction
-
Materials of Construction
-
304L stainless steel
-
Foam Glass
- Ceramic fiber insulation
-
304L stainless steel
Product Information
-
BrandPalletank®
-
Country-Specific Enhancements
-
United States of America (US)
- Canada (CA)
-
United States of America (US)
-
Pack Size1
Volume
-
Volume650 L
Flexsafe® Pro Mixer Predesigned Solutions have a proven history of process optimization in a variety of applications.
The ergonomic design of the Flexsafe® Pro Mixer (50L - 3000L) offers rapid bag installation, expedites the mixing run and facilitates bag handling during the entire mixing process.
Flexsafe® Pro Mixer Predesigned Solutions have a proven history of process optimization in a variety of applications.
The ergonomic design of the Flexsafe® Pro Mixer (50L - 3000L) offers rapid bag installation, expedites the mixing run and facilitates bag handling during the entire mixing process.
The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.
The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.
The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.
The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.
The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.
The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.
The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.
The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.
The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.
The Pro Mixer drive unit levitates and rotates the single-use magnetic impeller in the mixing bag with no surface contact.
The Pro Mixer drive unit features automated control of the mixing parameters, offers a user-friendly touchscreen interface and can manage multiple Palletank® for Mixing units.
The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.
The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.
The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.
The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.
The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.
The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.
The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.
The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.
The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.
The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.
The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.
The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.
The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.
The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.
The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.
The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.
The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.
The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.
The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.
The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.
The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.
The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.
The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.
The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.