Equipment and Accessories for Vivaflow® TFF Cassettes

Operate Vivaflow® cassettes reliably, with a range of easy-to-use equipment and accessories, which have been developed for minimal optimization effort and convenient scale-up.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Filter by product attributes

Products (20)

  • Peristaltic Pump Heads for Vivaflow®
  • Cassette Stand for Vivaflow® 50
    Piece
    1
    Item no.
    VFA016
    Brand
    Vivaflow®
    Animal Components
    No
    CSA Compliant
    No
    Electrical / Battery item
    No

    $255.00

  • Series Interconnectors, Size 16, 6pc
    Pieces
    6
    Item no.
    VFA031
    Brand
    Vivaflow®
    Tubing
    PVC (medical grade)
    Animal Components
    No
    CSA Compliant
    No

    $25.50

  • Pressure Indicator, 1-3 bar
    Piece
    1
    Item no.
    VFA020
    Brand
    Vivaflow®

    $50.90

  • T-Connectors, Size 16, 2pc
    Pieces
    2
    Item no.
    VFA030
    Brand
    Vivaflow®
    Tubing
    PVC (medical grade)
    Animal Components
    No
    CSA Compliant
    No

    $12.20

  • Flow Restrictors, 0.6 mm, 6pc
    Pieces
    6
    Item no.
    VFA035

    $12.20

    Flow restrictor 0.6 mm (6 pieces)

    Flow restrictors 6 x 0.6 pink to be used with the Vivaflow® systems

  • Size 15 Pump Tubing, PVC, 3 m
    Piece
    1
    Item no.
    VFA003
    Brand
    Vivaflow®
    Dimensions
    4.8 × 2.6 mm
    Length
    3 m
    Materials of Construction
    PVC (medical grade)

    $75.20

  • Luer Fittings, Female to Size 16 Hose Barb, 10pc
    Pieces
    10
    Item no.
    VFA032
    Brand
    Vivaflow®
    Connectors
    Female connector

    $12.20

  • Sample and Diafiltration Reservoir, 500 mL
    Piece
    1
    Item no.
    VFA006
    Brand
    Vivaflow®
    Volume
    500 mL
    Animal Components
    No
    CSA Compliant
    No

    $227.00

  • Replacement Tubing Set for Vivaflow®
    Pieces
    2
    Item no.
    VFA034
    Brand
    Vivaflow®
    Dimensions
    3.2 x 1.6 mm
    Length
    2x 1 m, 2x 50 cm
    Materials of Construction
    PVC (medical grade)

    $101.00

  • Size 16 Pump Tubing, PVC, 3 m
    Item no.
    VFA004
    Brand
    Vivaflow®
    Dimensions
    3.2 × 1.6 mm
    Length
    3 m
    Materials of Construction
    PVC (medical grade)

    $69.80

  • Y-Connector,  Size 15 to 2x Size 16
    Piece
    1
    Item no.
    VFA005
    Brand
    Vivaflow®
    Connectors
    Y connector (size 15 to 2x size 16)
    Tubing
    PVC (medical grade)
    Animal Components
    No

    $16.60

  • Peristaltic Pump Drive, 115v
    Piece
    1
    Item no.
    VFP002
    Brand
    Vivaflow®
    Power Requirements
    115V
    Line Voltage
    115 V
    Flow Rate
    Variable

    $1,250.00

  • Flow restrictors, 0.4, 0.6 and 0.8 mm (2 of each)
    Pieces
    6
    Item no.
    VFA009
    Brand
    Vivaflow®
    Animal Components
    No
    CSA Compliant
    No
    Electrical / Battery item
    No

    $21.00

  • Vivaflow® 50 Complete System, 115v
    Piece
    1
    Item no.
    VFS504
    Brand
    Vivaflow®
    Line Voltage
    115 V
    Maximum Allowable Working Temperature
    60 °C (140 °F)
    Maximum Operating Pressure
    3 bar (44 psi)

    $2,300.00

  • Results per page: | |

    Vivaflow® cassettes represent the ideal solution for high performance ultrafiltration and diafiltration, without the expense and optimization effort needed for process-scale systems. They are operated by peristaltic pump and designed with scalability in mind, to accommodate initial sample volumes from 100 mL up to 5 L.

    To this end, a comprehensive range of complimentary, easy-to-use equipment and accessories is available for Vivaflow®.

    Masterflex® peristaltic pump drives and heads are ideal for Vivaflow® cassette operation, while having the flexibility needed for many other fluid transfer applications. Pump drives are offered for 230 or 115 V mains supplies, and a variable speed, reversible motor enables precise flow control in either direction.

    Loading tubing into Easy-Load pump heads is fast and simple, thanks to the single-thumb operated lever and automatic tubing retention. In addition, each model is compatible with multiple tubing sizes, extending their suitability to further applications, while the hard-wearing materials ensure long-term durability.

    Coupling the modular design of Vivaflow® cassettes with ready-to-use accessories, including a range of connectors, flow restrictors and a sample | diafiltration reservoir, will increase process speed, maximize throughput, and eliminate your process bottlenecks.

    For ultimate convenience, complete systems are also offered, including a pump, pump head, sample | diafiltration reservoir and spare tubing.