Palletank® for Mixing with Weighing 48Ra (for North America) - 50 L

The Palletank® for Mixing is a stainless steel container designed to fit perfectly with the Flexsafe® Pro Mixer bag and drive unit.

Its ergonomic design and accessories allow users to easily handle the product with simple manipulations.

Volume
Item No.: 
FXC301984
Piece
1

*Custom/bulk order quotes are provided within 72 hours of request.

The Palletank® for Mixing’s ergonomic design and accessories allow users to easily handle the product with simple manipulations:

  • A railed port is included for coupling the mobile Pro Mixer drive unit to the Palletank® in less than one minute.
  • The front doors allow easy installation of the mixing bag, and the front port gate facilitates installation of tubing lines and sensors, allowing for manipulations during filling, sampling, and draining.
  • The sloped bottom board allows for high product recovery after draining without any bag manipulation by the user.
  • Palletank® for Mixing from 50L to 1,000L are equipped with windows on the side enabling users to visually inspect their product during the mixing process.

Palletank® for Mixing are available with heat exchange jacketing for integrated control of the process temperature.

Palletank® for Mixing are available with weighing functions for integrated control of the volume during mixing conditions. Poor volume control can affect product quality and generate aggregates that in turn yield premature fouling of sterilizing filters.

Palletank® for Mixing are available in both bead blast and ASME #4 brushed surface finish if increased corrosion resistance, cleanability, and maintainability are required (both are cleaned and passivated):

  • Bead Blast: <48μin Ra omnidirectional glass bead blasted with welds as-laid
  • ASME #4: <32μin Ra unidirectional brushed with welds ground smooth and flush

Applications

  • Application Area
    Mixing
  • Process Step
    • Drug Substance Purification
    • Drug Product Formulation
    • Cell Harvest & Downstream Processing Intermediates
    • Media Preparation
    • Buffer Preparation

Connections (Physical)

  • Bottom Gates
    1

Dimensions

  • Dimensions
    878 mm × 705 mm × 1,018 mm

Features

  • Doors
    Front Hinged Door and PC Windows
  • Integrated Pallet
    No
  • Integrated Weighing
    Yes
  • Jacketed
    No
  • Lid
    Yes
  • Mobility
    Mounted on stainless cart with four clean room wheels and push handles
  • Stacking
    No

General Specifications

  • Surface Finish
    weld as laid, electrochemically cleaned, bead blasted, passivated Ra ≤ 48µin

Materials of Construction

  • Materials of Construction
    • 304L stainless steel
    • Plexiglass windows

Product Information

  • Brand
    Palletank®
  • Country-Specific Enhancements
    • United States of America (US)
    • Canada (CA)
  • Pack Size
    1

Volume

  • Volume
    50 L
  • Flexsafe® Bag for Pro Mixer with open top port - 50 L

    Flexsafe® Pro Mixer Predesigned Solutions have a proven history of process optimization in a variety of applications.

    The ergonomic design of the Flexsafe® Pro Mixer (50L - 3000L) offers rapid bag installation, expedites the mixing run and facilitates bag handling during the entire mixing process.

  • Flexsafe® Bag for Pro Mixer with closed top port - Tri-Clamp - 50 L

    Flexsafe® Pro Mixer Predesigned Solutions have a proven history of process optimization in a variety of applications.

    The ergonomic design of the Flexsafe® Pro Mixer (50L - 3000L) offers rapid bag installation, expedites the mixing run and facilitates bag handling during the entire mixing process.

  • Palletank for Mixing pH Reader Holder

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Tubing Holder Twin 1-3/8"
    Item no.
    FXC301579

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Tubing Holder Single 1"
    Item no.
    FXC301570

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Tubing Holder Triple 1"
    Item no.
    FXC301572

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Tubing Holder Single 1-1/8"

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Tubing Holder Twin 1-1/8"
    Item no.
    FXC301575

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Tubing Holder Twin 3/4"
    Item no.
    FXC301567

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Tubing Holder Single 3/4"
    Item no.
    FXC301566

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Tubing Holder Triple 5/8"
    Item no.
    FXC301564

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Tubing Holder Triple 3/4"
    Item no.
    FXC301568

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Tubing Holder Twin 1"
    Item no.
    FXC301571

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Tubing Holder Single 1-3/8"

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Tubing Holder Quattro 1-1/8"

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Filter Holder Long 100 mm
    Item no.
    FXC301587

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Tubing Holder Quattro 1"
    Item no.
    FXC301573

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Tubing Holder Twin 5/8"
    Item no.
    FXC301563

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Tubing Holder Triple 1-1/8"

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Tubing Holder Single 5/8"
    Item no.
    FXC301562

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Palletank for Mixing pH Bag Holder

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Filter Holder Short 75 mm
    Item no.
    FXC301584

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Tubing Holder Quattro 5/8"
    Item no.
    FXC301565

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Tubing Holder Quattro 1-3/8"

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Tubing Holder Triple 1-3/8"

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • STD Powder Bag 15 L (PWD Port) with pinch clamp

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Tubing Holder Quattro 3/4"
    Item no.
    FXC301569

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Powder Bag Holder 50 L - 100 L - 200 L

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Filter Holder Short 55 mm
    Item no.
    FXC301582

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Filter Holder Short 100 mm
    Item no.
    FXC301586

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Filter Holder Long 75 mm
    Item no.
    FXC301585

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Pro Mixer Drive unit
    Item no.
    FMD300001

    The Pro Mixer drive unit levitates and rotates the single-use magnetic impeller in the mixing bag with no surface contact.

    The Pro Mixer drive unit features automated control of the mixing parameters, offers a user-friendly touchscreen interface and can manage multiple Palletank® for Mixing units.

  • 8-inch to 4-inch triclamp reducer

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Filter Holder Long 55 mm
    Item no.
    FXC301583

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • STD Powder Bag 30 L (PWD Port) with pinch clamp

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Component Plug|Gasket|Union for TC4"

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.