Narrow your results
Most used filters
Filter by product attributes
Aseptic Disconnections (107)
You searched for "entris ii essential line"
Added to Shopping Cart
-
Clipster® Aseptic DisconnectionProduct Family<paragraph>Clipster® is a single-use disconnector solution designed for aseptic disconnections of single-use transfer lines and bag assemblies in biopharmaceutical applications, ensuring sterility.<paragraph>
-
Article numberTube Length6" (152.4mm)Tube Size (ID – OD)1/8" × 1/4" (3.2 mm × 6.4 mm)TubingSilicone (Pumpsil®)PriceArticle numberTube Length6" (152.4mm)Tube Size (ID – OD)1/8" × 1/4" (3.2 mm × 6.4 mm)TubingSilicone (Pumpsil®)Article numberTube Length6" (152.4mm)Tube Size (ID – OD)1/8" × 1/4" (3.2 mm × 6.4 mm)TubingTPE (Tuflux® TPE)Article numberTube Length6" (152.4mm)Tube Size (ID – OD)1/8" × 1/4" (3.2 mm × 6.4 mm)TubingSilicone (Liveo™ Pharma 50)
-
-
1/8" × 1/4" (3.2 mm × 6.4 mm), 1/4" × 3/8" (6.4 mm × 9.6 mm), 1/4" × 7/16" (6.4 mm × 11.1 mm), 3/8" × 5/8" (9.6 mm × 15.9 mm), 1/2" × 3/4" (12.7 mm × 19.1 mm), 3/4" × 1" (19.1 mm × 25.4 mm)
-
Biosealer®
-
Synthetic Thermoplastic Elastomer
-
Automated Disconnection, Tube Sealing
-
-
Article numberPower Requirements120V battery charger and two 18V batteriesOuter Diameter> 1/4" up to 1.125"PriceArticle numberPower Requirements120V battery charger and two 18V batteriesOuter Diameter> 1/4" up to 1.125"
-
-