Most used filters
Filter by product attributes
Stirred-Tank Bioreactors (110)
Added to Shopping Cart
-
Biostat STR®Product FamilyBiostat STR® single-use bioreactors running on the Biobrain® automation platform offer multiple configurations and convenient software upgrades to quickly adapt facilities as requirements change. The generation 3 system is now available with integrated Repligen XCell ATF® Technology for intensified processes and access to our best-in-class BioPAT® toolbox. Biostat STR® bioreactors and Flexsafe STR® bags range from 50 L to 2,000 L and can enhance speed, quality, and flexibility in process development and commercial manufacturing operations.
-
Biostat STR® MicrobialProduct FamilyBiostat STR® Microbial is a high-performing single-use fermenter in the conventional stirred-tank design.The instrument is based on a synchronized concept of the three key elements, system hardware (bag holder and control tower), single-use vessel and automation platform.
The bag holder is housing and supporting the bag, with that delivering its functionality. While the control tower comes with a touch-screen HMI, it provides PAT as well as actuator interfaces.
The consumables are composed of the Flexsafe STR® bags and an advanced exhaust line ensuring highest performance and supporting robust microbial processes.
The unique control tower concept with Biobrain®
automation platform allows highest flexibility, easy configuration switch over and stand-alone GMP process supervision.
-
Flexsafe STR®Product FamilyFlexsafe STR® bags are to be used with Biostat STR® hardware. Together, they form our fully scalable single-use bioreactor based on a conventional stirred-tank design. Biostat STR® bioreactors and Flexsafe STR® bags range from 50 L to 2,000 L and can enhance speed, quality, and flexibility in process development and commercial manufacturing operations.
-
Univessel® SUProduct FamilyThe Univessel® SU is a single-use benchtop bioreactor vessel for mammalian cell culture applications during research and manufacturing. Dedicated vessel designs support specific process applications, including advanced operating modes and new modalities.
-
-
Biostat® STR Generation 3
-
Cell Culture
-
BioPAT® Viamass, BioPAT® Trace, Optical DO, Optical pH, Temperature
-
Cell therapies, mAB production, Recombinant protein production, Vaccine production
-
-
Article numberConnector(s)Opta® SFT ConnectorType of SensorMulti use probe portsPriceArticle numberConnector(s)AseptiQuik® ConnectorType of SensorElectrochemical pH & Optical DO
-
Article numberConnector(s)Opta® SFT ConnectorType of SensorElectrochemical pH & Optical DOPriceArticle numberConnector(s)Opta® SFT ConnectorType of SensorElectrochemical pH & Optical DOArticle numberConnector(s)AseptiQuik® ConnectorType of SensorElectrochemical pH, Optical DO & Probe Ports
-
Article numberConnector(s)Opta® SFT ConnectorType of SensorOptical pH & Optical DOVolume2000 LPriceArticle numberConnector(s)Opta® SFT ConnectorType of SensorOptical pH & Optical DOVolume2000 LArticle numberConnector(s)Opta® SFT ConnectorType of SensorElectrochemical pH & Optical DOVolume500 LArticle numberConnector(s)Opta® SFT ConnectorType of SensorOptical pH & Optical DOVolume500 L
-
Article numberConnector(s)Opta® SFT ConnectorType of SensorOptical pH & Optical DOVolume500 LPriceArticle numberConnector(s)Opta® SFT ConnectorType of SensorOptical pH & Optical DOVolume500 LArticle numberConnector(s)Opta® SFT ConnectorType of SensorOptical pH & Optical DOVolume50 LArticle numberConnector(s)Opta® SFT ConnectorType of SensorOptical pH & Optical DOVolume200 L
-
-
-
Biostat® STR Generation 3
-
pDNA production, Recombinant protein production, Vaccine production, Cell therapies, mAB production
-
Cell Culture, Microbial Fermentation
-
-
-
Biostat® STR Generation 3
-
pDNA production, Recombinant protein production, Vaccine production, Cell therapies, mAB production
-
Cell Culture, Microbial Fermentation
-
-
-
-