Narrow your results
Filter by product attributes
Chromatography (277)
You searched for "sartobind iex lab"
Added to Shopping Cart
-
Sartobind® Rapid AProduct FamilySartobind® Rapid A is a protein A membrane chromatography solution engineered for efficient antibody purification in the biopharmaceutical industry, specifically designed for capturing Fc-region containing molecules. The fully scalable portfolio provides the necessary flexibility, to accelerate process development, reduce costs and increase productivity in mAb purification.
-
Sartobind® QProduct FamilySartobind® Q strong ion exchangers are perfect tools for the polishing of monoclonal antibodies for the removal of viruses, DNA, host cell proteins, leached Protein A, and endotoxins. As size exclusion effects are neglectible, they are suited for purification of viruses such as adeno or lentiviruses displaying one order of magnitude higher dynamic binding capacity.
-
Sartobind® SProduct FamilySartobind® S membrane adsorber units combine the advantages of convective media and ion exchange chromatography for rapid and easy contaminant removal or capture of virus and virus like particles.
-
Sartobind® PhenylProduct FamilySartobind® Phenyl accomplishes polishing and capturing ten times faster than do conventional HIC resins. The membrane shows comparable, high binding capacity, without size exclusion effects, for proteins in a range of 20 mg mAb/mL membrane, as well as excellent resolution and impurity reduction.
-
Sartobind STIC® PAProduct FamilySartobind STIC® PA (primary amine) anion exchange membrane overcomes reduced binding capacity for host cell protein removal and can be used in high-salt conditions.
-
Resolute® BioSCProduct FamilyThe Resolute® BioSC platform is a chromatography system designed to purify biologics (mAbs, recombinant proteins, blood factors…) from the process development to Commercial Manufacturing scale. We have embedded specific features into the BioSC Platform enabling batch, multiple multi-column processes (parallel batch, continuous chromatography) or multi-step integration resulting in Process Intensification.
-
Resolute® ProchromProduct FamilyFrom development to commercial phase
Resolute® Prochrom columns have been designed to run for decades without any loss of performance. This performance consistency over time is enabled by Dynamic Axial Compression (DAC) technology.Our columns are engineered for ease of cleaning and maintenance operations while maximizing operator safety.
Efficiency & Scalability: A complete range from lab to industrial scale
Fast & Safe packing and unpacking: Packing in 15 to 30 min maximum
High standards of design -
Resolute® BioSMB PlatformProduct Family
Resolute® BioSMB PD and BioSMB 80|350 chromatography systems are designed to purify biologics from process development to commercial manufacturing scale.Single-Use Multi-Column Chromatography
Easily scalable single-use platform
Harmonized good manufacturing practice (GMP)-ready software across the entire Resolute® BioSMB platform
Up to 80% reduction in resin volumes and costs -
StreamLink® CC 15Product FamilyThe high throughput clarification and/or purification system processes 24-48 cell culture samples of 5-15 mL in as little as 2 hours.
StreamLink® CC 15 controls and simplifies reproducible processes steps. Save time and reduce FTE through the fully automated walk-away solution with integrated error recovery.
-
Sartobind Convec® SCProduct FamilySartobindConvec® SC offers a scalable cation exchange membrane chromatography solution for efficient large virus, VLPs and traditional vaccine purification. Its high dynamic binding capacity, coupled with the selectivity of pseudo-affinity chromatography, along with gamma-irradiated options, ensures the safe and high recovery of large virus particles, enabling effective bioprocessing across various scales.
-
Sartobind Convec® DProduct FamilyEfficient purification of lentiviral vectors with high recovery rates and reduced contamination risks. Ideal for biopharmaceutical applications, offering scalability and flexibility.
High recovery rates
Scalable formats
Reduced contamination risks
Aseptic handling -
-
-
-