Most used filters
Filter by product attributes
Depth Filtration (37)
Sartoclear® Depth Filters are cellulose-based depth filters with diatomaceous earth, designed for high-capacity clarification in biopharmaceutical and pharmaceutical processes. The portfolio supports applications such as mammalian cell culture harvest, microbial lysates, media filtration, precipitate removal, and viral vector clarification. Available in multiple double-layer grades and scalable formats from screening caps to midscale and process cassettes, Sartoclear® enables consistent performance from process development to manufacturing. The modular design and broad retention range help streamline primary and secondary clarification workflows.
You searched for "SPR sensor class"
-
-
Item no.Retention RateDL75: 10 µm | 2.0 µmFiltration Area1.9 m²Filter Diameter⌀ 16 inchPriceItem no.Retention RateDL75: 10 µm | 2.0 µmFiltration Area1.9 m²Filter Diameter⌀ 16 inchItem no.Retention RateDL90: 15 µm | 2.0 µmFiltration Area1.9 m²Filter Diameter⌀ 16 inch
-