Narrow your results
Most used filters
Filter by product attributes
Normal Flow Filtration (101)
You searched for "vivaspin tube"
Added to Shopping Cart
-
Midisart® 2000Product FamilyMidisart® 2000 is a compact filter for sterile air and gas filtration. With hydrophobic PTFE membrane, it ensures high airflow rates, ideal for lab purification and bioreactor venting. Compliant with USP standards, it offers reliable performance. Available in 0.2 µm and 0.45 µm for specific uses.
-
Article numberFilter Size10"(0.6 m² / 6.5 ft²)Connector OutletMPX male + sealing capPriceArticle numberFilter Size10"(0.6 m² / 6.5 ft²)Connector OutletSterile connection with Opta® SFT
-
-
Article numberFilter Size10"(0.8 m² / 8.6 ft²)Connector OutletMPX male + sealing capPriceArticle numberFilter Size10"(0.8 m² / 8.6 ft²)Connector OutletSterile connection with Opta® SFTArticle numberFilter Size20"(1.6 m² / 17.2 ft²)Connector OutletSterile connection with Opta® SFT
-
Article numberFilter Size10"(0.8 m² / 8.6 ft²)Connector OutletMPX male + sealing capPriceArticle numberFilter Size10"(0.8 m² / 8.6 ft²)Connector OutletSterile connection with Opta® SFTArticle numberFilter Size20"(1.6 m² / 17.2 ft²)Connector OutletSterile connection with Opta® SFT
-
Article numberFilter Size10"(1.0 m² / 10.8 ft²)Connector OutletSterile connection with Opta® SFTPriceArticle numberFilter Size10"(1.0 m² / 10.8 ft²)Connector OutletSterile connection with Opta® SFTArticle numberFilter Size20"(2.0 m² / 21.5 ft²)Connector OutletSterile connection with Opta® SFT
-
Article numberPore Size0.2 µmConnector(s)Inlet: ¼" Hose Barb | Outlet: ¼" Hose BarbPackagingNon-sterile, bulk packed (plastic bucket)Pack Size100PriceArticle numberPore Size0.2 µmConnector(s)Inlet: ¼" Hose Barb | Outlet: ¼" Hose BarbPackagingNon-sterile, bulk packed (plastic bucket)Pack Size100Article numberPore Size0.2 µmConnector(s)Inlet: ⅛" NPT | Outlet: ⅛" NPTPackagingSterile, individually packedPack Size25Article numberPore Size0.2 µmConnector(s)Inlet: ⅛" NPT | Outlet: ⅛" NPTPackagingSterile, individually packedPack Size12
-
Article numberPack Size12Connector InletHose Barb 6–12 mm SteppedConnector OutletHose Barb 6–12 mm SteppedPriceArticle numberPack Size12Connector InletHose Barb 6–12 mm SteppedConnector OutletHose Barb 6–12 mm SteppedArticle numberPack Size100Connector InletHose Barb 6–12 mm SteppedConnector OutletHose Barb 6–12 mm SteppedArticle numberPack Size500Connector InletHose Barb 6–12 mm SteppedConnector OutletHose Barb 6–12 mm Stepped
-
-
< 0.25 EU/mL as determined by the LAL test
-
Vacusart
-
All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-