Choose your product
Most used filters
Filter by product attributes
OEM Weigh Cells (12)
Added to Shopping Cart
Item no.
WZA245-NC
Maximum Weighing Capacity
240 g
Repeatability
≤± 10 µg
Scale Interval
10 µg
Item no.
WZA224-N
Maximum Weighing Capacity
220 g
Preload
0 - 70 g
Repeatability
≤± 0.1 mg
Scale Interval
0.1 mg
Item no.
WZA16-LC
Maximum Weighing Capacity
10 g
Preload
12.5 g
Repeatability
≤± 3 µg
Scale Interval
1 µg
Item no.
WZA224-ND
Maximum Weighing Capacity
220 g
Preload
0 - 70 g
Repeatability
≤± 0.1 mg
Scale Interval
0.1 mg
Item no.
WZA224-LC
Maximum Weighing Capacity
220 g
Preload
0 - 10 g
Repeatability
≤± 0.1 mg
Scale Interval
0.1 mg
Item no.
WZA224-NC
Maximum Weighing Capacity
220 g
Preload
0 - 70 g
Repeatability
≤± 0.1 mg
Scale Interval
0.1 mg
Item no.
WZB254-L
Maximum Weighing Capacity
250 g
Preload
0 - 10 g
Scale Interval
0.1 mg
Item no.
WZB254-N
Maximum Weighing Capacity
250 g
Preload
0 - 50 g
Scale Interval
0.1 mg
Item no.
WZB254-ND
Maximum Weighing Capacity
250 g
Preload
0 - 50 g
Scale Interval
0.1 mg
Item no.
WZB254-NC
Maximum Weighing Capacity
250 g
Preload
0 - 50 g
Scale Interval
0.1 mg
Item no.
WZB254-LC
Maximum Weighing Capacity
250 g
Preload
0 - 10 g
Scale Interval
0.1 mg
Item no.
WZA224-L
Maximum Weighing Capacity
220 g
Preload
0 - 10 g
Repeatability
≤± 0.1 mg
Scale Interval
0.1 mg