Choose your product
Narrow your results
Most used filters
Filter by product attributes
OEM & Diagnostic Membranes (7)
Added to Shopping Cart
Item no.
WZA6202-NX
Maximum Weighing Capacity
6,200 g
Scale Interval
1 mg
Item no.
WZA224-N
Maximum Weighing Capacity
220 g
Preload
0 - 70 g
Repeatability
≤± 0.1 mg
Scale Interval
0.1 mg
Item no.
WZA224-ND
Maximum Weighing Capacity
220 g
Preload
0 - 70 g
Repeatability
≤± 0.1 mg
Scale Interval
0.1 mg
Item no.
WZA224-NC
Maximum Weighing Capacity
220 g
Preload
0 - 70 g
Repeatability
≤± 0.1 mg
Scale Interval
0.1 mg
Item no.
WZA224-LC
Maximum Weighing Capacity
220 g
Preload
0 - 10 g
Repeatability
≤± 0.1 mg
Scale Interval
0.1 mg
Item no.
WZA224-L
Maximum Weighing Capacity
220 g
Preload
0 - 10 g
Repeatability
≤± 0.1 mg
Scale Interval
0.1 mg
Item no.
WZA623-NX
Maximum Weighing Capacity
620 g
Preload
600 ± 8 g
Repeatability
≤± 1 mg
Scale Interval
1 mg