Narrow your results
Filter by product attributes
Process Automation & Process Analytical Technologies (PAT) (66)
You searched for "entris ii essential line"
Added to Shopping Cart
-
BioPAT® FlowProduct FamilyBioPAT® Flow - Accurate and Flexible Flow Measurement from Process Development to Commercial Production
Non-invasive, ultrasonic flow measurement
World’s most accurate single-use ultrasonic flow clamp-on
Available for tube diameters ranging from ¼“ to 1“ ID.
Independent of fluid viscosity and system pressure
Temperature compensation from 4 – 37 °C
The integration of the flow sensor is fast and easy. The flow pipes can be integrated into any single-use tube assembly without introducing bends or changing the inner diameter. The clamp-on transmitter is then simply fixed around the pipe and the measurement can take place.
-
BioPAT® PressureProduct FamilyThe in-line pressure sensors of the BioPAT ® Pressure family provide the right fit for all scales of your bioprocess. The new design allows a high degree of flexibility suitable for more applications in biomanufacturing and includes several improvements, resulting in better longevity, handling and accuracy.
Non-invasive pressure measurement
Available for tube diameters ranging from ¼” to 1” ID
Compatible with a wide range of fluid properties
Automatic temperature compensation
New fixing mechanism integrated in the single-use pressure pipe -
BioPAT® ViamassProduct Family
Automated Biomass Measurement Using BioPAT® Viamass
BioPAT® Viamasss is a system for measuring viable biomass in cell culture processes. Unlike known reference methods, this system is completely integrated into single-use bioreactors. It determines the biomass directly in line and reducing the need for manual sampling. Integrated into the bioreactor’s DCU and Biobrain® control system, BioPAT® Viamass permits automatic monitoring and control of viable biomass.
Reduces the need for manual sampling
Real-time measurement of and feedback on viable biomass
Ensures batch-to-batch consistency
Eliminates operator influence that occurs in manual biomass measurements -
Biobrain® SuperviseProduct FamilyBiobrain ® Supervise enables a new standard in bioprocess data management and automation. Its capabilities for data acquisition, process trend monitoring, and recipe management and control make it an ideal tool for all up and down stream processes, no matter if you prefer single-use or reusable systems. Whether you want a non-qualified system for your PD facility or a qualified system that can meet your 21 CFR part 11 or Annex 11 needs we have deployment option sized for you.
-
BioPAT® Low FlowProduct FamilyThe BioPAT® Low Flow sensor is an ultrasonic Clamp-on sensor with integrated converter for high precision and robust non-invasive flow measurement. The sensor is specifically designed to measure with high precision within its entire specified flow range (3% - 30% Qmax). Inside the flow clamp-on three pairs of piezoelectric sensors function both as a source and a detector for ultrasound waves. The BioPAT® Low Flow ultrasonic sensors are the world’s only flow meter clamp-ons that use a single-use flow pipe instead of measuring directly on the tube. This innovation comes with several advantages.
-
BioPAT® TraceProduct FamilyOnline Measurement of Multiple Parameters From 1 to 4 Vessels. The control of nutrients and metabolites starts by monitoring the parameter concentration and its rate of change. Once known, then an actuator (e.g. feed pump) can affect a change and bring the parameter to the desired set-point. BioPAT® Trace and BioPAT® Multi Trace enables this control to be automated without the need for operator intervention during the bioprocess. Real-time online monitoring of bioprocesses parameters.
Glucose and lactate
Methanol or ethanol
Enable automated parameter feed | bleed control capability
Single-use sensor and fluidic element
Compact, space-saving design
Room temperature stable biosensors
Wide linear measuring range -
Biobrain® Automation PlatformProduct FamilyBiobrain® is Sartorius automation platform designed to support a range of bioprocessing applications and workflows. It provides native connectivity to Biobrain® Supervise and can also integrate with third-party systems, including data historians, SCADA, and DCS platforms, enabling data acquisition and higher-level process integration.
The platform supports both conventional batch operations and advanced process strategies. Its functionality includes recipe-based process control, operator guidance for setup and execution activities, and support for integrated process monitoring and control capabilities.
Recipes can be developed through Sartorius services or created using the Biobrain® Recipe Editor software. Organizations can expand their capabilities over time by upgrading to Biobrain® Supervise, adding enhanced data management, cross-process analysis, visualization, and remote notification features.
Biobrain® is developed with a long-term lifecycle approach, enabling continuous enhancement of functionality, connectivity, and security. This supports evolving customer requirements and facilitates the adoption of future digital biomanufacturing and BioPharma 4.0 initiatives.
-
Article numberFlow Pipe Size1/4" pipe -S(MCP)Temperature Range4 – 14 °C | 17 – 27 °C | 27 – 37 °C
-
-
Biostat® STR, Biostat® B, Biostat® RM, Biostat® D-DCU, Biostat® B-DCU II, SIMCA®, SIMCA®-online, Ambr250, BioPAT® Flow, BioPAT® Fundalux, BioPAT® Pressure, BioPAT® Trace, BioPAT® Xgas, BioPAT® Viamass, Sartorius Stainless Steel Reactors
-
-
-
Biostat® STR, Biostat® B, Biostat® RM, Biostat® B-DCU, Biostat® B-DCU II, SIMCA®, SIMCA®-online, Ambr250, BioPAT® Flow, BioPAT® Fundalux, BioPAT® Pressure, BioPAT® Trace, BioPAT® Xgas, BioPAT® Viamass, Sartorius Stainless Steel Reactors
-
-
-
-
Process Analytical Technologies (PAT)
-
Biostat® RM, Biostat® STR
-
BioPAT® Viamass
-