Narrow your results
Filter by product attributes
Single-Use Assemblies (102)
You searched for "Filter Holders"
Added to Shopping Cart
-
Stainless steel holder for sampling bottles and bags, designed for easy attachment to System Rack for PUPSIT Assemblies.
Stainless steel design for sampling bottles and bags.
Simple attachment to System Racks for PUPSIT Assemblies.
Usable for sampling bags or sampling bottles. -
Maxicaps® MR AccessoriesProduct FamilyDiscover the versatile accessories for Maxicaps® MR Gen. 2, designed to support large-scale single-use filtration applications. These products support efficient and secure handling, installation, and operation of Maxicaps® MR filter units.
-
Article numberFilter Size10"(0.6 m² / 6.5 ft²)Connector OutletMPX male + sealing capPriceArticle numberFilter Size10"(0.6 m² / 6.5 ft²)Connector OutletSterile connection with Opta® SFT
-
Article numberFilter Size10"(0.8 m² / 8.6 ft²)Connector OutletMPX male + sealing capPriceArticle numberFilter Size10"(0.8 m² / 8.6 ft²)Connector OutletSterile connection with Opta® SFTArticle numberFilter Size20"(1.6 m² / 17.2 ft²)Connector OutletSterile connection with Opta® SFT
-
Article numberFilter Size10"(0.8 m² / 8.6 ft²)Connector OutletMPX male + sealing capPriceArticle numberFilter Size10"(0.8 m² / 8.6 ft²)Connector OutletSterile connection with Opta® SFTArticle numberFilter Size20"(1.6 m² / 17.2 ft²)Connector OutletSterile connection with Opta® SFT
-
Article numberFilter Size10"(1.0 m² / 10.8 ft²)Connector OutletSterile connection with Opta® SFTPriceArticle numberFilter Size10"(1.0 m² / 10.8 ft²)Connector OutletSterile connection with Opta® SFTArticle numberFilter Size20"(2.0 m² / 21.5 ft²)Connector OutletSterile connection with Opta® SFT
-
-
The Pressure Safety Device for Maxicaps® MR Gen. 2 Large Scale Single-Use Filtration Assemblies ensures protection during filter integrity tests and system emptying, managing overpressure.
Essential for filter integrity testing.
Protects against overpressure damage
Positioned between air filter and integrity tester/compressed air connection.
Tri-clamp connector ensures seamless integration to all Maxicaps® MR Gen. 2 configurations -
Lifting gear for Maxicaps® MR Gen. 2 Large Scale Single-Use Filtration Assemblies for easy handling and installation of heavy filter units, enhancing operational security.
Multi-Use stainless steel construction for durability
Facilitates easy lifting and installation
Compatible with Biostat STR® Lifting Device
Suitable for all Maxicaps® MR Gen. 2 configurations