Most used filters
Filter by product attributes
Single-use TFF Assemblies (71)
You searched for "H2O-II-2-UV-T"
Added to Shopping Cart
-
-
-
-
Item no.MWCO2 kDaMembrane MaterialHydrosart®Channel HeightE-Screen (High viscosity)PriceItem no.MWCO2 kDaMembrane MaterialHydrosart®Channel HeightE-Screen (High viscosity)Item no.MWCO10 kDaMembrane MaterialHydrosart®Channel HeightECO Screen (Low viscosity)Item no.MWCO30 kDaMembrane MaterialHydrosart®Channel HeightECO Screen (Low viscosity)
-
-
Item no.Connector(s)0.5" AseptiQuik® GTube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)Tube Length5000 mmPriceItem no.Connector(s)0.5" AseptiQuik® GTube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)Tube Length5000 mmItem no.Connector(s)0.5" AseptiQuik® GTube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)Tube Length3000 mmItem no.Connector(s)0.5" AseptiQuik® GTube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)Tube Length1500 mm
-
Item no.Connector(s)0.5" AseptiQuik® GTube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)Tube Length5000 mmPriceItem no.Connector(s)0.5" AseptiQuik® GTube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)Tube Length5000 mmItem no.Connector(s)0.5" AseptiQuik® GTube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)Tube Length3000 mm
-
Item no.Connector(s)1-1/2" Tri-clampTube Size (ID – OD)1" × 1-3/8" (25.4 mm × 34.9 mm)Tube Length5000 mmPriceItem no.Connector(s)1-1/2" Tri-clampTube Size (ID – OD)1" × 1-3/8" (25.4 mm × 34.9 mm)Tube Length5000 mmItem no.Connector(s)1-1/2" Tri-clampTube Size (ID – OD)1" × 1-3/8" (25.4 mm × 34.9 mm)Tube Length1500 mmItem no.Connector(s)1-1/2" Tri-clampTube Size (ID – OD)1" × 1-3/8" (25.4 mm × 34.9 mm)Tube Length3000 mm
-