Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. During this period only quoting is possible. Purchasing is not possible. Please cover your demands for this period before April 29th.
- Shop
- Buffers & WFI
- Dulbecco's Phosphate Buffered Saline without Calcium and Magnesium
Dulbecco's Phosphate Buffered Saline without Calcium and Magnesium
Dulbecco's Phosphate Buffered Saline (DPBS) is intended to provide a buffer system for maintaining cell culture media in the physiological range of 7.2– 7.6. It generally serves as an isotonic saline solution or buffer for washing cells and tissues.
Modified as follows
Without Calcium
Without Magnesium
- Price (USD):
- $15.10
- Item No.:
- 02-023-1A
- Availability:
- pcs
- Est. delivery date:
- For more information please log in
- Pieces
- 500
Dulbecco's Phosphate Buffered Saline (DPBS) is intended to provide a buffer system for maintaining cell culture media in the physiological range of 7.2– 7.6. It generally serves as an isotonic saline solution or buffer for washing cells and tissues.
Modified as follows
Without Calcium
Without Magnesium
Overview
Specifications
Choose your Classical Cell Culture Media, Reagents, and Kits
Dulbecco's Phosphate Buffered Saline (DPBS) is intended to provide a buffer system for maintaining cell culture media in the physiological range of 7.2– 7.6. It generally serves as an isotonic saline solution or buffer for washing cells and tissues. It's utility in maintaining mammalian cells when a chemically-defined, balanced salt solution provides the appropriate milieu to sustain the physiological and structural integrity (i.e. tonicity/viability) of cells in vitro for a limited period of time. Sartorius offers a range of DPBS formulations.
DPBS without calcium (Ca2+) and magnesium (Mg2+) is often used in trypsin solutions. DPBS without calcium and magnesium is used in the dissociation process to wash and resuspend cells when the presence of calcium and magnesium may inhibit trypsin activity.
Other
Applications
-
ApplicationCell Culture
-
Application AreaCell culture
-
Cell TypeMammalian Cells
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
-
Quality StandardsISO 9001 and 13485 Quality Management Systems (QMS) and in compliance with applicable cGMP guidelines
Components
-
Phenol Red IndicatorWithout Phenol Red
Features
-
Serum FreeYes
Physicochemical Information
-
Adherence/SuspensionAdherent/Suspension
-
Formulation
-
Without Calcium
- Without Magnesium
-
Without Calcium
Product Information
-
Pack Size1
-
Package TypeBottle
Sterility/Purity
-
Delivery ConditionSterile
Storage Conditions
-
Storage ConditionsAmbient Temperature
Volume
-
Volume500 mL
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.