Incucyte® Neurolight Lentivirus (Synapsin)
Two vials (0.45 mL/vial) of Incucyte® Neurolight Lentivirus (synapsin promoter) suitable for transducing a variety of neuronal cell types in a 96-well format.
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
- Price (USD):
- $637.00
- Item No.:
- 4808
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Incucyte® Reagents and Kits
The Incucyte® Neurolight Lentivirus Reagents are third generation HIV-based, VSV-G pseudotyped lentiviral particles to enable highly-efficient, yet non-disruptive labeling of primary or iPSC-derived neurons. Once integrated into cells of interest, a neuron-specific (synapsin) promoter drives stable, long-term expression of a red or orange fluorescent protein (mKate2 or TagRFP, respectively) in neuronal cell bodies and neurites. This enables the kinetic quantification of neurite length and branching over a period of several weeks, even in the presence of astrocytes and other non-neuronal cell types such as microglia. The Incucyte® Neurolight Red and Orange Lentivirus Reagents have been validated for use with the Incucyte® Live-Cell Analysis Systems for measurements of neurite outgrowth, maturation, and the disruption of neurite networks.
Datasheet
Safety Datasheet
Applications
-
Assay Type
-
Cell Health
-
Viability
- Neuronal Labeling
-
Cell Health
Features
-
Device/Instrument Compatibility
-
S3
- S3
-
S3
-
Optical Module
-
Orange/NIR
- Green/Orange/NIR
-
Orange/NIR
General Specifications
-
ColorOrange
Product Information
-
BrandIncucyte®
-
Pack Size1
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.