4Cell® SmartCHOpe Feed Medium A 30L Powder
4Cell® SmartCHOpe Media are chemically defined, non-animal origin growth perfusion media designed for protein production using CHO cell lines.
4Cell® SmartCHOpe Feed Medium A and Feed Medium B are the ideal companion feeds designed to be used together with 4Cell® SmartCHOpe Production Medium.
- Price (USD):
- $3,330.00
- Item No.:
- CQP3FC3102
*Custom/bulk order quotes are provided within 72 hours of request.
The 4Cell® SmartCHO Feed Medium A (FMA) is one of the feed activities which are matched to 4Cell®SmartCHOpe Production Medium(PM). It has the essential amino acids for product formation phase and feed phase.
- ready to use and does not require L-Glutamine supplementation
- Contains Glucose
- Doesn't contain Hypoxanthine/Thymidine
- Available in bottles or in buckets with enough powder to prepare 3L, 30L or 120L of feed
Chemically Defined and Animal Component Free Cell Culture Media for any CHO Cell Lines.
Applications
-
ApplicationProtein
-
Application AreaCHO cells
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)Non-Animal Origin
Features
-
Serum FreeYes
Physicochemical Information
-
Adherence/SuspensionSuspension
-
Chemically Defined (CD)Yes
-
Protein FreeYes
Product Information
-
Brand4Cell®
-
Pack Size1
-
Package TypeBucket
Storage Conditions
-
Storage Conditionsprotected from light: 2 °C (35.6°F) to 8 °C (46.4°F)
Volume
-
Volume30L(Feed A)