Sartocon® and Sartocube® | TFF Ultrafiltration | Self-Contained Units
Self-Contained Unit (SCU): Pre-flushed, sterile and ready to use
Cut-Offs: 10 - 300 kDa
- Effective Filtration Areas: 0.14 - 14m²
Membrane Material: Hydrosart® or Polyethersulfone
Channel Design: ECO
Connectors: AseptiQuik®
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your product
Products (50)
Sartocon® Slice and Sartocube® Self-Contained Unit (SCU)
Self-Contained Units with Hydrosart® or Polyethersulfone membrane are 0.14 m² to 14 m² pre-sterilized disposable units suitable for use in cGMP environments.
Advantages
- Pre-flushed, sterile, ready to use
- No CIP with associated water flush and validation required, which leads to cost and time savings in set up and validation efforts
- High product yield and high sustained flux due to low or virtually non protein binding membrane
- No use of glues and therefore low extractables
Specifications
molecular weight cut offs: 10 kDa | 30 kDa | 100 kDa | 300 kDa
Filtration Area: 0. 14 m² | 0.28 m² | 0.42 m² | 1.4 m² | 3.5 m² | 7 m² | 14 m²
Product Information
-
BrandSartocon®