Sartocon® and Sartocube® | TFF Ultrafiltration | Self-Contained Units

  • Self-Contained Unit (SCU): Pre-flushed, sterile and ready to use

  • Cut-Offs: 10 - 300 kDa

  • Effective Filtration Areas: 0.14 - 14m²
  • Membrane Material: Hydrosart® or Polyethersulfone

  • Channel Design: ECO

  • Connectors: AseptiQuik®

Availability: 
See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Filter by product attributes

Products (50)

Results per page: | |

Sartocon® Slice and Sartocube® Self-Contained Unit (SCU)

Self-Contained Units with Hydrosart® or Polyethersulfone membrane are 0.14 m² to 14 m² pre-sterilized disposable units suitable for use in cGMP environments.

Advantages

  • Pre-flushed, sterile, ready to use
  • No CIP with associated water flush and validation required, which leads to cost and time savings in set up and validation efforts
  • High product yield and high sustained flux due to low or virtually non protein binding membrane
  • No use of glues and therefore low extractables

Specifications

molecular weight cut offs: 10 kDa | 30 kDa | 100 kDa | 300 kDa

Filtration Area: 0. 14 m² | 0.28 m² | 0.42 m² | 1.4 m² | 3.5 m² | 7 m² | 14 m²

Product Information

  • Brand
    Sartocon®