Sartoflow® Single-Use Flow Kits
Key Features & Benefits
- Reduces preparation time
- Decreases the need for cleaning validation and the risk of cross-contamination between different molecule productions
- Enabels faster change-over between different products
- More efficient and productive system use
- Increased facility flexibility
- Increased productivity per sqm manufacturing space
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your product
Filter by product attributes
Products (14)
Complete Single-Use Flow Kit for the Sartoflow® 150 System
The complete Sartoflow® 150 flow kit contains the following products:
Sartoflow® STD 150 - Feed
Sartoflow® STD 150 - Diafiltration
Sartoflow® STD 150 - Retentate
Sartoflow® STD 150 - Permeate 1/2
Sartoflow® STD 150 - Permeate 2/2 UV
optional Sartoflow® STD 150 - 10L Bag
Disclaimer
The Sartoflow® 150 system is discontinued and its successor is the Sartoflow® Expert Single-Use.
Complete Single Use Flow Kit for the Sartoflow® Expert SU
The complete Sartoflow® Expert SU flow kit contains the following products:
Retentate + Permeate Flow Kit (SFE-TUB-PERM-RET)
Feed Flow Kit (SFE-TUB-FEED)
Prefiltration Flow Kit (SFE-TUB-PRECIFIL)
Media Addition Flow Kit (SFE-TUB-MANIFOLD)
Mycap® single-use cap (MYCAPSSBL0001)
Complete ½" Single Use Flow Kit for the Sartoflow® 1000 System
The complete Sartoflow® 1000 flow kit contains the following products:
Sartoflow® STD 1000 ½" – Feed
Sartoflow® STD 1000 ½" – Retentate
Sartoflow® STD 1000 ½" – Permeate
optional Sartoflow® STD 1000 ½" – Bag
Product Information
-
BrandSartoflow®