The BioPAT® Pinch Valve is an innovative valve solution for flow rate control and open | close applications. It consists of an electrical drive, a valve body and an installation set. Tubing can easily be installed and secured in the valve, without have to deal with loose parts. The BioPAT® Pinch Valve is available in three sizes A, B and C, achieving more flexibility for tubing sizes through the different installation sets available.

  • Re-opening mechanism
  • Non-product contacting
  • Robust and accurate electrical drive
  • Gentle on the tubing
  • Available for tube diameters ranging from 1/8" to 1" ID

The Valve Body comes together with the necessary installation set.

See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.
BioPAT® Pinch Valve
BioPAT® Pinch Valve

The BioPAT® Pinch Valve is an innovative valve solution for flow rate control and open | close applications. It consists of an electrical drive, a valve body and an installation set. Tubing can easily be installed and secured in the valve, without have to deal with loose parts. The BioPAT® Pinch Valve is available in three sizes A, B and C, achieving more flexibility for tubing sizes through the different installation sets available.

  • Re-opening mechanism
  • Non-product contacting
  • Robust and accurate electrical drive
  • Gentle on the tubing
  • Available for tube diameters ranging from 1/8" to 1" ID

The Valve Body comes together with the necessary installation set.

Item No.:
BioPAT_Pinch_Valve

Overview

Specifications

Choose your product

Filter by product attributes

Products (18)

  • You could not find what you were looking for?

    Sign in to view all the products you have already ordered from Sartorius and that are personally available to you in your extended portfolio. Learn more

Results per page: | |

The BioPAT® Pinch Valve is a tubing pinch valve consisting of a valve body and a dedicated control drive. It is specifically designed for the automated pinching of flexible tubing. The valve body must only be operated in combination with the Sartorius control drive intended for BioPAT® Pinch Valves.

The BioPAT® Pinch Valve is suitable for both opening and closing operations, as well as applications requiring precise flow regulation. Flow rate can be adjusted through linear positioning of the pinch mechanism between fully open and fully closed states.

Once the tubing is correctly installed and the valve lid is securely closed, the degree of openness is controlled by the movement of the gripper and spindle, which are driven by the motor. Moving these components toward the lid increases the pinching force, while moving them away reduces it.

To reopen the tubing, the drive retracts the shaft and gripper deeper into the valve body. During this process, the gripper slightly closes to help restore the tubing to its original shape. This re-opening mechanism is an intentional design feature of the BioPAT® Pinch Valve, ensuring reliable reformation of the tube cross-section even after extended periods of closure.

Specifically, during reopening, the gripper levers gently press the tubing walls inward while the spindle and gripper move away from the lid, facilitating a controlled and consistent return to the original tubing geometry.