The Sartorius Midisart® 2000 is an ideal choice for small-scale sterile air | gas filtration applications. The single-layer hydrophobic PTFE membrane is self-dewetting and therefore provides high air flow rates even at very low differential pressures over an extended process time.

See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Products (19)

  • Midisart® 2000 0.2 µm
    Pieces
    25
    Item no.
    17805--------NPG
    Pore Size
    0.2 µm
    Packaging
    Sterile, individually packed
    Connector Inlet
    8798967988832
    Connector Outlet
    8798967988832

    $338.00

  • Midisart® 2000 0.2 µm
    Pieces
    12
    Item no.
    17805--------NPE
    Pore Size
    0.2 µm
    Packaging
    Sterile, individually packed
    Connector Inlet
    8798967988832
    Connector Outlet
    8798967988832

    $170.00

  • Midisart® 2000 0.2 µm
    Pieces
    100
    Item no.
    17877--------UPN
    Pore Size
    0.2 µm
    Packaging
    Non-sterile, bulk packed
    Connector Inlet
    8798971396704
    Connector Outlet
    8798971396704

    $1,080.00

  • Midisart® 2000 0.2 µm
    Pieces
    100
    Item no.
    17805--------TCN
    Pore Size
    0.2 µm
    Packaging
    Non-sterile, bulk packed
    Connector Inlet
    8798972772960
    Connector Outlet
    8798972772960

    $1,140.00

  • Midisart® 2000 0.45 µm
    Pieces
    12
    Item no.
    17804----------E
    Pore Size
    0.45 µm
    Packaging
    Sterile, individually packed
    Connector Inlet
    8798971495008
    Connector Outlet
    8798971495008

    $170.00

  • Midisart® 2000 0.2 µm
    Pieces
    25
    Item no.
    17805----------G
    Pore Size
    0.2 µm
    Packaging
    Sterile, individually packed
    Connector Inlet
    8798971495008
    Connector Outlet
    8798971495008

    $349.00

  • Midisart® 2000 0.45 µm
    Pieces
    25
    Item no.
    17804--------NPG
    Pore Size
    0.45 µm
    Packaging
    Sterile, individually packed
    Connector Inlet
    8798967988832
    Connector Outlet
    8798967988832

    $285.00

  • Midisart® 2000 0.2 µm
    Pieces
    100
    Item no.
    17805--------UPN
    Pore Size
    0.2 µm
    Packaging
    Non-sterile, bulk packed
    Connector Inlet
    8798971495008
    Connector Outlet
    8798971495008

    $1,080.00

  • Vacusart 0.45 µm
    Pieces
    3
    Item no.
    17804----------M
    Pore Size
    0.45 µm
    Packaging
    Non-sterile, bulk packed
    Connector Inlet
    8798971495008
    Connector Outlet
    8798971495008

    $68.80

  • Midisart® 2000 0.2 µm
    Pieces
    12
    Item no.
    17805----------E
    Pore Size
    0.2 µm
    Packaging
    Non-sterile, bulk packed
    Connector Inlet
    8798971495008
    Connector Outlet
    8798971495008

    $184.00

  • Midisart® 2000 0.45 µm
    Pieces
    12
    Item no.
    17804--------NPE
    Pore Size
    0.45 µm
    Packaging
    Sterile, individually packed
    Connector Inlet
    8798967988832
    Connector Outlet
    8798967988832

    $143.00

  • Midisart® 2000 0.45 µm
    Pieces
    25
    Item no.
    17804----------G
    Pore Size
    0.45 µm
    Packaging
    Sterile, individually packed
    Connector Inlet
    8798971495008
    Connector Outlet
    8798971495008

    $338.00

  • Midisart® 2000 0.2 µm
    Pieces
    500
    Item no.
    17805--------UPQ
    Pore Size
    0.2 µm
    Packaging
    Non-sterile, bulk packed
    Connector Inlet
    8798971495008
    Connector Outlet
    8798971495008

    $4,460.00

  • Midisart® 2000 0.2 µm
    Item no.
    17809--------UNN
    Pore Size
    0.2 µm
    Packaging
    Non-sterile, individually packed
    Connector Inlet
    8798967988832
    Connector Outlet
    8798967988832

    $1,060.00

  • Midisart® 2000 0.2 µm
    Item no.
    17805--------DCE
    Pore Size
    0.2 µm
    Packaging
    Sterile, individually packed
    Connector Inlet
    8798971495008
    Connector Outlet
    8798971495008

    $50.40

  • Results per page: | |

    Product Information

    The Midisart® 2000 is a ready-to-use filter for sterilizing gases and venting. Superior flow rates and seamless integration into single-use assemblies provide Midisart® customers with a distinct advantage that directly translates into cost savings. Individual 100% factory integrity testing verifies the quality of every filter prior to use.


    Midisart® 2000 is designed for maximum handling ease and safety. The device is lightweight only 20 g – so it will not weigh down or kink the tubing.


    With a diameter measuring just 64 mm, Midisart® incorporates a filter area of 20 cm2, which means that it is “packed” with high flow rate performance power.


    Midisart® 2000 filters can be integrity tested (Bubble Point Test, 60% IPA | Water, BP min. = 1.1 bar for 0.2 µm and BP min. = 0.9 bar for 0.45 µm). The Midisart® Test Manifold (Order code 1Z-LB-0002) can be used to test 10 filters in parallel which simply leads to a reduction of test time by 90%.

    Venting Applications

    • Filling and Tranfer Vessels
    • Fermentation Carboys
    • Cell Culture Chambers
    • CO₂ incubators (6 to 120 liters)
    • Holding and Storage Tanks
    • Autoclave venting
    • Small Bioreactors

    Applications

    • Application
      8799049122400  
    • Application Area
      • 8804485333600  
      • 8804484645472  
      • 8804482220640  
      • 8804485399136  
      • 8804483400288  
      • 8804481761888  
      • 8805202723424  
    • Industry
      8799054824032  

    Biological Information

    • Bacterial Retention
      8798947508832  

    Compliance Information

    • Bacterial Endotoxins
      8798947377760  
    • Biocompatibility (USP Class VI)
      8800615137888  
    • Biological Reactivity
      8804252484192  
    • Extractables
      8798986044000  

    Dimensions

    • Filter Diameter
      64 mm | 2,5”  
    • Filter Size
      8802090746464  
    • Filtration Area
      20 cm² / 3 in²  

    General Specifications

    • Capsule/Cartridge Format
      8802155528800  
    • Minimum Required Bubble Point
      For 0.2 µm min. Bubble Point > 1100 mbar | 15.95 psi, for 0.45 µm min. Bubble Point > 900 mbar | 13.05 psi , wetting agent: IPA | Water (60 | 40)  

    Materials of Construction

    • Filter Material
      8798989779552  
    • Housing Material
      8804580328032  
    • Membrane Material
      8799043617376  

    Operating Conditions

    • Maximum Differential Pressure
      8805694112352  
    • Maximum Operating Pressure
      3 bar (in-out), 2 bar (out-in)  

    Physicochemical Information

    • Gamma Stable
      8799107449440  
    • Non-Fiber Releasing
      8799064457824  

    Product Information

    • Brand
      8798949278304  
    • Type
      Air filter  

    Sterility/Purity

    • Delivery Condition
      8798978769504  
    • Sterilization Method
      8799086641760  
    • Sterilizing Grade
      8799107383904  

    Usage Protocols

    • Sterilization Procedures
      Max. Temperature 134 °C, max. Autoclaving 20 Cycles