Sartofluor®
Sartofluor® GA & LG filters provide sterile filtration with a hydrophobic 0.2 µm PTFE membrane, perfect for air, gas, and solvent applications. They ensure process security, meet industry standards, and endure multiple sterilization cycles, making them versatile for biopharmaceutical use.
Overview
Specifications
Choose your product
Products (79)
Added to Shopping Cart
-
Item no.Filter Size5"(0.375 m² / 4.05 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Material o-ring | sealVitonPriceItem no.Filter Size5"(0.375 m² / 4.05 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Material o-ring | sealVitonItem no.Filter Size5"(0.375 m² / 4.05 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Material o-ring | sealSilicone (SI)Item no.Filter Size5"(0.375 m² / 4.05 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Material o-ring | sealSilicone O-ring coated with FEP
-
Item no.Filter Size10"(0.5 m² / 5.4 ft²)Adapter27 (Flat top, double 222 O-ring bottom)Material o-ring | sealSilicone (SI)PriceItem no.Filter Size10"(0.5 m² / 5.4 ft²)Adapter27 (Flat top, double 222 O-ring bottom)Material o-ring | sealSilicone (SI)Item no.Filter Size10"(0.5 m² / 5.4 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Material o-ring | sealViton O-rings coated with FEPItem no.Filter Size10"(0.5 m² / 5.4 ft²)Adapter21 (Double open end with flat gasket)Material o-ring | sealSilicone (SI)
-
Item no.Filter Size10"(0.5 m² / 5.4 ft²)Connector(s)Inlet: ¾" Sanitary | Outlet: ¾" SanitaryPack Size1PriceItem no.Filter Size10"(0.5 m² / 5.4 ft²)Connector(s)Inlet: ¾" Sanitary | Outlet: ¾" SanitaryPack Size1Item no.Filter Size10"(0.5 m² / 5.4 ft²)Connector(s)Inlet: 1 ½" Sanitary | Outlet: 1 ½" SanitaryPack Size1Item no.Filter Size20"(1.0 m² / 10.8 ft²)Connector(s)Inlet: 1 ½" Sanitary | Outlet: 1 ½" SanitaryPack Size1