Our eShop is currently on maintenance from August 22th 2026, 2:00 PM (UTC+01:00) until August 22th 2026, 6:00 PM (UTC+01:00). Please note the eShop is available with limited functionality only.

Virosart® Media offers high-speed virus filtration for chemically defined cell culture media and additives. The product family offers various formats tailored to meet diverse application needs, utilizing advanced membrane materials for optimal performance.

See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.
Virosart® Media
Virosart® Media

Virosart® Media offers high-speed virus filtration for chemically defined cell culture media and additives. The product family offers various formats tailored to meet diverse application needs, utilizing advanced membrane materials for optimal performance.

Item No.:
M_Virosart_Media

Overview

Specifications

Choose your product

Products (8)

Virosart® Media is designed to provide efficient virus filtration for cell culture media, achieving ≥ 4 log₁₀ reduction for small, non-enveloped viruses. The gamma-irradiatable devices can be easily integrated into single-use processes, providing high flow rates and capacity, ideal for efficient viral risk mitigation in the upstream biopharmaceutical processes.

Key Features

  • Advanced Filtration Technology: Polyethersulfone membrane in hollow fiber format optimized for high flow rates and capacity, providing robust virus retention capabilities.
  • High Flow Rates: Achieves ≥ 1000 L/m² in 4 hours, ensuring efficient filtration without compromising capacity.
  • Regulatory Compliance: Manufactured under ISO 9001 certified Quality Management System and non-pyrogenic as per USP Bacterial Endotoxins standards.
  • Versatile Device Formats: Compact, gamma-irradiatable capsules designed for easy integration into single-use processesAvailable in Lab scale, Mid-Scale and Process Scale as well as Maxicaps® MR format.
  • Integrity Testing: Reliable integrity testing using Sartocheck® technology. Furthermore, each unit is integrity tested (except non-IT tested version of lab module, see specifications) and complies with industry standards, ensuring reliability and performance.
  • Operating Parameters:
    Filtration pressure: Max. 5.0 bar (72.5 psi) at 20°C
    Reversed filtration pressure: Max. 1.0 bar (14.6 psi) at 20°C

Ordering Information

  • Hollow fiber modules: Various filtration areas
  • Maxicaps® MR: Various configurations to support large scale volumes
  • Mid-scale and process-scale modules: Additionally available as virus filter transfer units. They are delivered pre-assembled and sterile (y-irradiated).

Applications

  • Application
    Cell Culture Media Filtration

Materials of Construction

  • Filter Material
    Polyethersulfone (PES)

Physicochemical Information

  • Pore Size
    20 nm (nominal)

Product Information

  • Brand
    Virosart® Media