Narrow your results
Filter by product attributes
Single-Use Assemblies (103)
Added to Shopping Cart
-
Maxicaps® MR AccessoriesProduct FamilyDiscover the versatile accessories for Maxicaps® MR Gen. 2, designed to support large-scale single-use filtration applications. These products support efficient and secure handling, installation, and operation of Maxicaps® MR filter units.
-
Accessories for PUPSIT AssembliesProduct FamilyExplore the accessories for PUPSIT Assemblies, offering an efficient solution for Pre Use Post Sterilization Integrity Testing in combination with our configurable PUPSIT Assemblies.
-
-
Article numberFilter Size10"(0.6 m² / 6.5 ft²)Connector OutletMPX male + sealing capPriceArticle numberFilter Size10"(0.6 m² / 6.5 ft²)Connector OutletSterile connection with Opta® SFT
-
Article numberFilter Size10"(0.8 m² / 8.6 ft²)Connector OutletMPX male + sealing capPriceArticle numberFilter Size10"(0.8 m² / 8.6 ft²)Connector OutletSterile connection with Opta® SFTArticle numberFilter Size20"(1.6 m² / 17.2 ft²)Connector OutletSterile connection with Opta® SFT
-
Article numberFilter Size10"(0.8 m² / 8.6 ft²)Connector OutletMPX male + sealing capPriceArticle numberFilter Size10"(0.8 m² / 8.6 ft²)Connector OutletSterile connection with Opta® SFTArticle numberFilter Size20"(1.6 m² / 17.2 ft²)Connector OutletSterile connection with Opta® SFT
-
Article numberFilter Size10"(1.0 m² / 10.8 ft²)Connector OutletSterile connection with Opta® SFTPriceArticle numberFilter Size10"(1.0 m² / 10.8 ft²)Connector OutletSterile connection with Opta® SFTArticle numberFilter Size20"(2.0 m² / 21.5 ft²)Connector OutletSterile connection with Opta® SFT
-
The Pressure Safety Device for Maxicaps® MR Gen. 2 Large Scale Single-Use Filtration Assemblies ensures protection during filter integrity tests and system emptying, managing overpressure.
Essential for filter integrity testing.
Protects against overpressure damage
Positioned between air filter and integrity tester/compressed air connection.
Tri-clamp connector ensures seamless integration to all Maxicaps® MR Gen. 2 configurations -
Lifting gear for Maxicaps® MR Gen. 2 Large Scale Single-Use Filtration Assemblies for easy handling and installation of heavy filter units, enhancing operational security.
Multi-Use stainless steel construction for durability
Facilitates easy lifting and installation
Compatible with Biostat STR® Lifting Device
Suitable for all Maxicaps® MR Gen. 2 configurations